OMEGA’s HHP9303 handheld
pressure meter and data logger is
suitable for a wide variety of
applications. Pressure range is
selected by interchangeable remote
pressure sensors. Sensors are
available in 8 different ranges of
2, 5, 10, 20, 50, 100, 200 and 400 bar. Recalibration is not required when
changing ranges. Pressure can be
displayed in one of 10 user
selectable pressure scales (bar, psi,
Kg/cm2, hPA, kPA, mmHg, inHg,
meters H2O, inH2O, Atm).
In addition to displaying real time
pressure readings the HHP9303
can log data manually or
automatically at any sampling rate
from 1 second up to 9 hours.
Readings are date and time
stamped and stored on standard
SD memory cards from 1 to 16 GB
storage capacity. A 2 MB SD card in included.
The user can remove the card and plug it into a
laptop or desktop computer either
directly or via a USB card reader.
Files are stored with a “.xls”
extension so they can be opened
with Microsoft Excel without the
need for any other software.
SPECIFICATIONS Accuracy: ±0.5% FS + 1LSD Operating Temperature: 0 to 50°C (32 to 122°F) Relative Humidity: 0 to 85% Display Type: LCD with green backlight Power: 6 "AA" alkaline batteries (included) or optional 9 Vdc adapter Pressure Units: bar, psi, Kg/cm2, hPA, kPA, mmHg, inHg, meters H2O, inH2O, atmospheres Current Draw: 37 mA (add 12 mA if backlight on) Pressure Media: Clean dry non-corrosive gases Data Logging Sample Rate: Settable from 1 second to 9 hours Dimensions: 177 H x 68 W x 45 mm D (6.97 x 2.68 x 1.77") Meter Weight: 350 g (0.77 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 6 "AA" batteries, 2 GB SD card, and operator's manual. Pressure sensors sold separately. Ordering Example: (1) HHP9303 handheld pressure datalogger, $805.00, plus (1) SC-SD soft carrying case, $42.50, $805.00 + 42.50 = $848
Keywords:Handheld Pressure Meter and Data Logger
pressure datalogger
SD Card, HHP