|
|
|
|
|
|
$298.00
HHSL-101
|
|
Simple One Button Operation Starts/Stops Data Logging without a PC
|
|
Plug-and-Play USB 2.0 Interface—No Need for Cables, Cradles or Docks
|
|
Large Storage Capacity—Track, Store and Download 32,000 Data Points into Excel-Format
|
|
LCD Displays Real Time Sound Level
|
|
A/C Frequency Weighting
|
|
FAST/SLOW Time Weighting
|
|
MAX/MIN/AVG Displays
|
|
High and Low Alarm Limit
|
|
Selectable Sampling Time
|
|
Ability to Analyze Data in Graph View Using Free Software, Plus Print or Save the Results
|
View related products - Data Loggers
|
| |
|
|
|
The HHSL-101 is a low-cost, compact, battery powered
sound level meter capable of unattended
logging (recording) of the decibel level of
an environment for days, weeks or months. Data logging
can be started or stopped by pushing a button on the
unit, eliminating the need to bring a laptop to the
job site.
The HHSL-101 is ideal for monitoring environmental
and industrial noise as well as for measuring decibel
levels during acoustical design and sound system setups
After a data log has been captured and stored, it can
be uploaded as a .txt file to any PC running Windows®
XP, Windows® 7 or Windows® 8 operating system after
plugging the HHSL-101 into a computer’s
USB port. The HHSL-101 has internal flash memory that
is large enough to store up to 32,000 data points.
Software is included with the product—which is slightly
larger than a thumb drive—that can display a data log
file as a table or graph and/or export it to Microsoft
Excel®. Exporting to Excel is recommended for
sophisticated trending and analysis of sound level data
and easy detection of unexpected excursions.
Specifications
Range: 30 to 130 dB
Resolution: 0.1 dB
Accuracy: ±1.5 dB
Memory: 32,000 data points
Communications: USB 1.0/2.0
Software: Windows XP/7/8
Sampling Rate: 125 ms, 500 ms, 1 sec, 2 sec, 5 sec,
10 sec, 60 sec (user-selectable)
Power: ½ “AA” 3.6V 1200 mAh lithium battery (included);
user-replaceable
Working Current: <1 mA
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: 10 to 90% RH non-condensing
Storage Temperature (Without Battery): -10 to 50°C
(14 to 122°F), 5 to 95% RH
Dimensions: 180 L x 28 H x 27 mm D (7.09 x 1.10 x 1.06")
Weight (without battery): 57 g (2.0 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with Windows software on CD, protective cap,
mounting stand, USB extension cable, 3.6V lithium battery and
user’s manual.
Ordering Example: (1) HHSL-101 Digital sound level data logger, $298.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-140-Series: |
Portable Temperature/Humidity Data Loggers with USB Interface |
|
|
|
OM-VIB-101: |
3-Axis USB Vibration/Acceleration Data Logger |
|
|
|
|
|
|