More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Digital Sound Level Data Logger

HHSL-101   
1 year warranty CE
 
Sound Level Meter & Data Logger
HHSL-101:Digital Sound Level Data Logger
Click for larger image.
   
$298.00  HHSL-101
Simple One Button Operation Starts/Stops Data Logging without a PC
Plug-and-Play USB 2.0 Interface—No Need for Cables, Cradles or Docks
Large Storage Capacity—Track, Store and Download 32,000 Data Points into Excel-Format
LCD Displays Real Time Sound Level
A/C Frequency Weighting
FAST/SLOW Time Weighting
MAX/MIN/AVG Displays
High and Low Alarm Limit
Selectable Sampling Time
Ability to Analyze Data in Graph View Using Free Software, Plus Print or Save the Results

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The HHSL-101 is a low-cost, compact, battery powered sound level meter capable of unattended logging (recording) of the decibel level of an environment for days, weeks or months. Data logging can be started or stopped by pushing a button on the unit, eliminating the need to bring a laptop to the job site.

The HHSL-101 is ideal for monitoring environmental and industrial noise as well as for measuring decibel levels during acoustical design and sound system setups

After a data log has been captured and stored, it can be uploaded as a .txt file to any PC running Windows® XP, Windows® 7 or Windows® 8 operating system after plugging the HHSL-101 into a computer’s USB port. The HHSL-101 has internal flash memory that is large enough to store up to 32,000 data points. Software is included with the product—which is slightly larger than a thumb drive—that can display a data log file as a table or graph and/or export it to Microsoft Excel®. Exporting to Excel is recommended for sophisticated trending and analysis of sound level data and easy detection of unexpected excursions.

Specifications
Range: 30 to 130 dB
Resolution: 0.1 dB
Accuracy: ±1.5 dB
Memory: 32,000 data points
Communications: USB 1.0/2.0
Software: Windows XP/7/8
Sampling Rate: 125 ms, 500 ms, 1 sec, 2 sec, 5 sec, 10 sec, 60 sec (user-selectable)
Power: ½ “AA” 3.6V 1200 mAh lithium battery (included); user-replaceable
Working Current: <1 mA
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: 10 to 90% RH non-condensing
Storage Temperature (Without Battery): -10 to 50°C (14 to 122°F), 5 to 95% RH
Dimensions: 180 L x 28 H x 27 mm D (7.09 x 1.10 x 1.06")
Weight (without battery): 57 g (2.0 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHSL-101  HHSL-101 2 weeks   298.00    Digital sound level data logger  
    OM-EL-BATT 7 weeks   30.50    Replacement 3.6V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with Windows software on CD, protective cap, mounting stand, USB extension cable, 3.6V lithium battery and user’s manual.

 Ordering Example: (1) HHSL-101 Digital sound level data logger, $298.00

 Related Links - Related Products
 Related Products
OM-140-Series OM-140-Series:
Portable Temperature/Humidity Data Loggers with USB Interface
OM-VIB-101 OM-VIB-101:
3-Axis USB Vibration/Acceleration Data Logger
   
Keywords:Digital Sound Level Data Logger

   Back to topBack to top