More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Economical Non-Contact Pocket Optical Tachometer

HHT12   
1 year warranty CE OmegaCare RoHS
 
EconomicalTachometer
HHT12:Economical Non-Contact Pocket Optical Tachometer
Click for larger image.
   
$440.00  HHT12
Operating Range Up to 915 mm (36") (Red LED)
Rugged Ergonomic Rubberized Housing
Lock “ON”
Tripod Mounting Bushing for Hands Free Operation
Autoranging or Fixed Decimal User Selectable

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF Manuals

The HHT12 is a digital, battery-powered portable optical tachometer. The unique design allows you safely view both the target and the display at the same time, while providing a no-slip rubber housing. HHT12 is the value leader of the world-class Pocket Tachometer Series from OMEGA.

Features include a 5 digit/alpha-numeric LCD display and a range from 5 to 99,999 RPM. Accuracy is 0.01% of reading or ±1 Digit. The HHT12 also includes maximum, minimum and last memory. Operating range is from 50 to 915 mm (2 to 36").


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HHT12  HHT12 2 weeks   440.00    Basic tachometer with 350 mm (12") reflective tape RoHS compliant
Click to expand/minimize a list of what others bought with the HHT13-CC10  HHT13-CC10 2 weeks   87.00    Padded pouch fits tachometers RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with two 150 x 12 mm (6 x 0.5") strips of reflective tape, two “AA” batteries and complete operator manual.
 Ordering Example: (1) HHT12 Basic tachometer,, $440.00,  plus (1) HHT13-CC10 Padded pouch, $87.00, , $440.00 + 87.00 = $527

   
Keywords:Economical Non-Contact Pocket Optical Tachometer HHT12, high torque servo motor linear variable displacement transducer load cell washer

   Back to topBack to top