|
|
|
|
|
The HHT12 is a digital,
battery-powered portable optical
tachometer. The unique design
allows you safely view both the
target and the display at the same
time, while providing a no-slip
rubber housing. HHT12 is the value leader
of the world-class Pocket
Tachometer Series from OMEGA.
Features include a 5 digit/alpha-numeric LCD display and a range from
5 to 99,999 RPM. Accuracy is 0.01% of reading or ±1 Digit. The HHT12 also
includes maximum, minimum and last memory.
Operating range is from 50 to 915 mm (2 to 36").
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with two 150 x 12 mm (6 x 0.5") strips of reflective tape, two “AA” batteries and complete operator manual.
Ordering Example: (1) HHT12 Basic tachometer,, $440.00, plus (1) HHT13-CC10 Padded pouch, $87.00, , $440.00 + 87.00 = $527
|
|
|
|
|
|
|
|
Back to top
|