The HHT13 is a digital, batterypowered
portable optical pocket
laser tachometer, which operates
up to 7.6 m (25') from a reflective
target using a laser light source.
The ergonomic design allows safe,
direct line-of-sight viewing of both
the target and the display at the
same time, while providing a
no-slip rubber surface for single
hand operation. The HHT13 is a
32 function Tachometer/Ratemeter,
Totalizer/Counter and Timer
(stopwatch), which is programmable
in both English and Metric rates.
Support is built-in for the optional
Remote Contact Assembly (RCA)
and the plug-in Remote Sensors.
The HHT13 has a TTL compatible
Pulse Output to trigger devices like
data collectors or stroboscopes.
Please review the Product Spec Sheet for complete Product Specifications
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with NIST traceable certificate of calibration, two 150 x 12 mm (6 x 0.5") strips of reflective tape, two "AA" batteries and operator manual. The HHT13-KIT is supplied complete with operator's manual, NIST traceable certificate of calibration, two “AA” batteries, 1.5 m (5') roll of T-5 reflective tape, a remote contact assembly including concave and convex tips and a 10 cm (3.9") linear speed wheel all in a latching hard cover carrying case. Ordering Example: (1) HHT13 Tachometer/timer/totalizer with NIST certificate, $465.00