OMEGA's HHT41B set the industrial
standard for high-intensity, multifunction,
ultra-compact, xenon stroboscopes.
It features a removable, rechargeable
battery pack. Stop-action and slowmotion
inspections are made easy with
the one-touch, joystick-type tuning button.
Additional features include rapid
x2 and ÷2 of current flash rate, tachometer
mode with external trigger, and memory
recall functions. The HHT41B can even
be operated "hands-free" with our
standard tripod mounting bushing.
SPECIFICATIONS Display: 6-digit alphanumeric backlit LCD, 7.6 mm (0.3") digits
Light Power: 150 mJ/flash, 1100 LUX as bright as 10 W units
Flash Duration: 10 to 30 µs typical
Battery: Rechargeable battery pack (included) Nickel-Metal Hydride
Recharge Cycle: Fully recharges in 4 to 5 hours
Run Time: 100 minutes typical at 1800 fpm with fully charged batteries
Adjustment: 4-quadrant, pressure-sensitive joystick button adjusts flash rate, x2 and ÷2
Power: Removable 6V rechargeable battery pack with integral charge control electronics, included with all units
Weight: 0.63 kg (1.4 lb), including battery
Internal Mode Flash Range: 100 to 12,500 fpm
Resolution: 0.1 FPM
Accuracy: ±0.5 FPM or ±0.01% of reading
Update Rate: Instantaneous
External Mode Range and Display: 5 to 12,500 fpm
Update Rate: 1 second typical
fpm Accuracy: ±0.1 fpm or ±0.01 of reading
Trigger-to-Flash Delay: < 5 µs
External Input: 0 to 5V, 5 TTL compatible (+12 Vp max), 20 ěs min pulse width; positive edge triggered
Tachometer Mode Range: 5 to 250,000 rpm
Accuracy: ± 0.01% or 0.1 rpm
Update Rate: 1 second typical
External Input: 0 to 5V TTL compatible (+12 Vp max) 20 ěs min pulse width; positive edge triggered
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners. Ordering Example: (1) HHT41B-KIT Stroboscope with universal charger, 1 rechargeable battery pack, 2 spare lamps, NIST certificate and carrying case, $1,665.00,