More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Handheld Vibration Meter

HHVB82   
RoHS
Vibration Measurement
HHVB82:Handheld Vibration Meter
Click for larger image.
   
$1,665.00  HHVB82
RMS or Peak Vibration Readings from 10 Hz to 1 kHz
Measures Acceleration Up to 200 m/sec2
Measures Velocity Up to 200 mm/sec
Auto Shut-Off Function Extends Battery Life
Built-In Tilt Stand
Reading Hold Standard
Stores Minimum and Maximum Readings with Push-Button Recall
Vibration Sensor with Magnetic Mount Included

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

All industrial machinery vibrates. Monitoring the level of vibration is a useful guide to a machine’s condition. Poor balance, worn bearings, misalignments, and loose fittings in the structure will increase levels of vibration. By monitoring vibration levels, you can determine when machinery needs maintenance. The HHVB82 vibration meter, with its magnetic mount vibration sensor, is the ideal tool for this application.

SPECIFICATIONS
RMS or Peak Vibration Readings
(Peak value = 1.414 RMS value)
Acceleration Range: Up to 200 m/sec2
Velocity Range: Up to 200 mm/sec
Frequency Range: 10 Hz to 1 kHz; sensitivity meets ISO 2954
Functions: Auto off (after approx 20 min), reading hold, record minimum and maximum
Accuracy: ±5% +2 digits reading, 160 Hz, 80 Hz @ 23 ±5ºC
Calibration Point: Velocity 50 mm/sec (160 Hz), acceleration 50 m/sec2 (160 Hz)
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Operating Humidity: <80% RH (non-condensing)
Power: 9 V alkaline battery (included)
Sampling Time: Approximately 1 sec
Meter Dimensions: 185 H x 78 W x 38 mm D (7.3 x 3.1 x 1.5")
Sensor Dimensions: 16 D x 29 mm H (0.6 x 1.4")
Sensor Cable Length: 1.2 m (4 ft)
Meter Weight: 274 g (0.6 lb)
Sensor Weight: 38 g (0.08 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 HHVB82 7 weeks   1,665.00    Vibration meter RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 9 V battery, vibration sensor, cable, magnetic base, rugged case, operator’s manual.
 Ordering Example: (1) HHVB82 is a hand held vibration meter with magnetic sensor and case,, $1,665.00

 Related Links - Related Products
 Related Products
PR-25CU Series PR-25CU Series:
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
   
Keywords:Digital vibration meter, vibration measurement, Vibration Meter, Vibration Kit, Vibration monitoring, insulated terminal block load cell calibration ntc thermistor process heater

   Back to topBack to top