OMEGA’s HHWT-14 is a handheld photometer designed for quick
testing of water for lead, mercury and cadmium. The HHWT-14 has
been designed to offer the user a more “green” and cost-effective
alternative to testing. Instead of using a 10 ml water sample, it
uses a 4 ml water sample, which uses up to 60% less chemical per
test. The easy-to-use dip strip method delivers the reagents to the
sample safely and takes the guesswork out of water testing.
Specifications Measurement Method: Photometric Light Source: Light Emitting Diode (LED) Wavelength: 476 nm ABS Range: 0.001 to 2.00 Photometric Precision: 0.001 Display: 3-digit customized LCD with enunciators Cell Path Length: 20 mm (0.79") Cell Chamber: PET plastic fused into chamber, non-removable Sample Required: 4 ml (0.13 oz) Reagent System: Utilizes strip reagent delivery system Operating Temperature Range: 0 to 50°C (32 to 122°F) Power Supply: (4) “AAA” alkaline batteries (included) Battery Life: 2000 tests with alkaline batteries Electromagnetic Compliance: Emitted interference–EN 61326 (EMC) immunity to interference–EN 61326 Waterproof Rating: Exceeds NEMA 4X (IP67) Weight: 140 g (5 oz) Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
† All dollar amounts on this site are shown in Singapore currency.
Note: HHWT-14 comes complete with photometer, mixing cap, cell cleaning brush, 4 "AAA" batteries and operator’s manual.
Test strips sold separately.
Keywords:Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium, water quality meter