More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Handheld Data Logging Meter with SD Card

HHWT-SD1 Series   
1 year warranty CE RoHS
 
Handheld Data Logging Meter with SD Card
HHWT-SD1 Series:Handheld Data Logging Meter with SD Card
Click for larger image.
   
Dissolved Oxygen Measurements Can Be Compensated for Salt, Altitude and Temperature
Measures Oxygen Content of a Volume of Air
Optional ATC for pH Compensation
Records Max and Min Readings
Performs Real-Time Automatic Data Logging
Sampling Time Settable from 1 Sec to 9 Hrs
Large Easy-to-Read Green Backlit LCD
Auto Power-Off Function

View related products - Anemometers & Wind Tunnels

Click to scroll below to order See Specs PDF Manuals

The HHWT-SD1 is a general purpose handheld instrument capable of measuring the pH, Oxidation-Reduction Potential (ORP) or conductivity of a solution, as well as its TDS (Total Dissolved Solids), DO (Dissolved Oxygen) or salt content. Using the included conductivity/TDS/salt probe, an optional DO probe, and optional ORP or pH electrodes the meter can measure pH from 0 to 14, ORP from -1999 mV to 1999 mV, conductivity up to 200 mS (milliSiemens), TDS up to 132,000 ppm, DO up to 20 mg/L, and salt content up to 12% by weight. The HHWT-SD1 is designed for water conditioning, wastewater monitoring, beverage production, aquaculture (fish farming), aquariums, pulp and paper processing, electroplating, and photography applications. A front-panel pushbutton enables rapid switching among the meter’s four measurement modes. Because it is microprocessor-based, the HHWT-SD1 is portable, reliable and has the large storage capacities that SD memory cards offer. Measurements can be made automatically at any sampling rate between one second and nine hours. After timestamping and storing the measurements on an SD card plugged into the meter, the user can remove the card and plug it into to a computer either directly or via a USB card reader. The values are stored on the card as files with the .xls extension, which can be opened by Microsoft’s Excel® application.

Specifications
Display Size: 52 x 38 mm (2.05 x 1.5")
Measurement Range:
    pH: 0 to 14 (probe sold separately)
    ORP: -1999 to 1999 mV (probe sold separately)
    Conductivity: Up to 200 mS (microSiemens)
    TDS: Up to 132,000 ppm
    DO: Up to 20 mg/L (probe sold separately)
    Salt: Up to 12% by weight
Measurement Accuracy:
    pH: ±(0.02 pH units + 2 digits) (probe sold separately)
    ORP: ±(0.5% of reading + 2 digits) (probe sold separately)
    Conductivity: ±2% of full-scale reading + 1 digit
    TDS: ±2% of full-scale reading + 1 digit
    Temperature: ±0.8°C/±1.5°F
    DO: ±0.4 mg/L in solution (probe sold separately)
    Oxygen: 0.1% for oxygen in air (probe sold separately)
    Salt: ±0.5% of value
Temperature Compensation: Automatic between 0 and 65°C (32 and 150°F) with optional ATC temperature probe. Manually settable between 0 and 100°C (32 and 212°F) without ATC probe
Settable Parameters: Date, time, auto power off, beep sound, sampling time, decimal point or comma decimal division, temperature unit, compensation temperature. Also salt and altitude compensation (DO mode only)
Operating Temperature: 0 to 50°C (32 to 122°F)
Meter Dimensions: 135 H x 60 W x 33 mm D (5.31 x 2.36 x 1.30')
Weight: 35 oz (2.19 lb)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HHWT-SD1  HHWT-SD1    Consult sales   Handheld SD data logging water test meter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HHWT-SD1-ATC  HHWT-SD1-ATC 2 weeks   115.00    Optional ATC temperature probe RoHS compliancy undetermined
    HHWT-SD1-DO 16 weeks   470.00    Optional DO laboratory electrode RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ORE-1311  ORE-1311 2 weeks   259.00    Optional ORP laboratory electrode RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-1311  PHE-1311 9 weeks   165.00    Optional pH laboratory electrode RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-4  PHA-4 4 weeks   29.00    pH 4 buffer solution Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-7  PHA-7 4 weeks   29.00    pH 7 buffer solution Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-10  PHA-10 4 weeks   31.00    pH 10 buffer solution RoHS compliant
Click to expand/minimize a list of what others bought with the CDSA-1413  CDSA-1413 2 weeks   73.00    1413 microSiemen conductivity solution RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with meter, combination conductivity/TDS/salt probe, hard carrying case, 2 GB SD memory card and operaror’s manual (solutions sold separately).

   
Keywords:Handheld Data Logging Meter with SD Card, water quality meter

   Back to topBack to top