|
|
|
|
All Stainless Steel Bi-Metal Stem Thermometers
|
Click for larger image. |
|
|
|
|
|
|
Made entirely of Stainless Steel (except dial). Ideal for lab
or testing air, asphalt, babbit, cement, chemicals, food,
water, waste, etc. Only available in 8" stem length, plain bushing, no
threads, no options. Clear, easy to read.
“HL” Ranges and °Divisions
Fahrenheit |
Range | Div. |
25-125°F | 1° |
-100-100°F | 2° |
-80-120°F | 2° |
-40-160°F | 2° |
0-200°F | 2° |
0-250°F | 2° |
20-240°F | 2° |
50-300°F | 2° |
50-500°F | 5° |
100-800°F | 10° |
150-750°F | 10° |
200-1000°F | 10° |
-50-300°F | 10° |
0-220°F | 10° |
50-550°F | 10° |
50-650°F | 10° |
|
Celsius |
Range | Div. |
-50-50°C | 1° |
-50-100°C | 2° |
-40-70°C | 1° |
0-100°C | 1° |
-10-110°C | 1° |
-20-120°C | 1° |
*0-50°C | 1° |
0-150°C | 1° |
0-300°C | 5° |
0-400°C | 5° |
50-400°C | 5° |
100-500°C | 5° |
0-200°C | 5° |
|
Dual |
Range | Div. |
50-500°F/ 10-260°C | 2° 1° |
200-1000°F/ 100-500°C | 2° |
100-100°F/ -70-40°C | 2° 2° |
50-300°F/ 10-150°C | 2° |
0-250°F/ -20-120°C | 5° |
-40-160°F/ -40-70°C | 10° |
20-240°F/ -10-115°C | 2° 1° |
25-125°F/ -5-50°C | 2° 1° |
|
* Minimum Stem Length - 4"
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) HL-0-100C 0-100C Temperature Range, $110.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Temperature Range
|
|
Select 25-125F for 25 to 125°F -100-100F for -100 to 100°F -80-120F for -80 to 120°F -40-160F for -40 to 160°F 0-200F for 0 to 200°F 0-250F for 0 to 250°F 20-240F for 20 to 240°F 50-300F for 50 to 300°F 100-800F for 100 to 800°F 150-750F for 150 to 750°F 200-1000F for 200 to 1000°F -50-300F for -50 to 300°F 0-220F for 0 to 220°F 50-550F for 50 to 550°F 50-650F for 50 to 650°F -50-50C for -50 to 50°C -50-100C for -50 to 100°C -40-70C for -40 to 70°C 0-100C for 0 to 100°C -10-110C for -10 to 110°C -20-120C for -20 to 120°C 0-50C for 0 to 50°C 0-150C for 0 to 150°C 0-300C for 0 to 300°C 0-400C for 0 to 400°C 50-400C for 50 to 400°C 100-500C for 100 to 500°C 0-200C for 0 to 200°C 50-500F/10-260C for 50 to 500°F (10 to 260°C) 200-1000F/100-500C for 200 to 1000°F (100 to 500°C) 100-500C/-70-40C for 100 to 500°C (-70 to 40°C) 50-300F/10-150C for 50 to 300°F (10 to 150°C) 0-250F/-20-120C for 0 to 250°F (-20 to 120°C) -40-160F/-40-70C for -40 to 160°F (-40 to 70°C) 20-240F/-10-115C for 20 to 240°F (-10 to 115°C) 25-125F/-5-50C for 25 to 125°F (-5 to 50°C)
(2)
|
Additional Option
|
|
Select Nothing(leave field blank) for None -PS for Pointed stem
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:All Stainless Steel Bi-Metal Stem Thermometers, 1.73" and 2.37" Head, Lab and Test Thermometers
|
Back to top
|
|