More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Surface Spot Heaters

HPG Series   
CE
 
Surface Spot Heaters
HPG Series:Surface Spot Heaters
Click for larger image.
   
$75.00  HPG-3515
Natural Convection Heating Element
Compact Design
Self Regulating, Highest Power at Low Ambient Temperature
Fixing via Flange with 2 Holes for Screw Mounting (Fastener not Provided)
Maximum Heater Temperature 170ºC (338ºF)
One Wing

View related products - Enclosure Heaters, Fans & Accessories

Click to scroll below to order See Specs PDF

When the heating of a key component is required, the surface and spot heaters provide the right amount of heat where it is needed. The range of applications for these heaters is almost unlimited. Offering many choices in voltage and power output, the HPG Series promises to be the correct choice for controlled direct heat. A small footprint combined with versatile mounting options further adds to the adaptability of these heaters.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HPG-3315 2 weeks   73.00    8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 115V  
 HPG-3325 6 weeks   119.00    8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 230V  
 HPG-3375 2 weeks   71.00    8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 24V  
 HPG-3415 6 weeks   103.00    10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 115V  
 HPG-3425 6 weeks   118.00    10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 230V  
 HPG-3475 6 weeks   71.00    10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 24V  
 HPG-3515 2 weeks   75.00    13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 115V  
 HPG-3525 6 weeks   124.00    13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 230V  
 HPG-3575 6 weeks   72.00    13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 24V  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) HPG-3315 30 x 28 mm (1.18 x 1.10, $73.00

   
Keywords:Surface Spot Heaters

   Back to topBack to top