When the heating of a key
component is required, the
surface and spot heaters provide
the right amount of heat where it is
needed. The range of applications
for these heaters is almost
unlimited. Offering many choices
in voltage and power output, the
HPG Series promises to be the
correct choice for controlled direct
heat. A small footprint combined
with versatile mounting options
further adds to the adaptability of
these heaters.
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) HPG-3315 30 x 28 mm (1.18 x 1.10, $73.00