More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Flexible Hermetic Sealed PFA RTD Sensor Probe

HSRTD Series   
 
Flexible Hermetic Sealed PFA RTD Temperature Sensor Probe
HSRTD Series:Flexible Hermetic Sealed PFA RTD Sensor Probe
Click for larger image.
   
100 Ω, Class “A” or “B” DIN Platinum Thin Film Element Standard, 1000 ohm Resistance Also Available
Sealed Against Moisture and Corrosion
PFA Insulated Cable
Temperature Range: -60 to 250ºC
4-Wire Configuration Standard
Hermetically Sealed RTD Sensor Probe Tip
Response Time = 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Popular Options and Accessories
Click to expand/minimize a list of what others bought with the CN1A-RTD  CN1A-RTD 2 weeks   445.00    1/16 DIN On-Off LCD Temperature Controller  
    DP460-RTD    Consult sales   Economical Temperature Meter  
Click to expand/minimize a list of what others bought with the HH804U  HH804U 2 weeks   350.00    Precision Handheld Thermometer  
    HSRTD-3-100-A-120-E 9 weeks   172.00    100 Ω, 4 wire, Class “A” sensor with 3m (120") of cable, stripped leads termination  
    HSRTD-3-100-A-180-E 9 weeks   227.00    100 Ω, 4 wire, Class “A” sensor with 4.5m (180") of cable, stripped leads termination  
    HSRTD-3-100-A-240-E 7 weeks   269.00    100 Ω, 4 wire, Class “A” sensor with 6m (240") of cable, stripped leads termination  
    HSRTD-3-100-A-300-E 9 weeks   349.00    100 Ω, 4 wire, Class “A” sensor with 7.5m (300") of cable, stripped leads termination  
Click to expand/minimize a list of what others bought with the HSRTD-3-100-A-40-E  HSRTD-3-100-A-40-E 9 weeks   168.00    100 Ω, 4 wire, Class “A” sensor with 1m (40") of cable, stripped leads termination  
    HSRTD-3-100-A-80-E 2 weeks   150.00    100 Ω, 4 wire, Class “A” sensor with 2m (80") of cable, stripped leads termination  
Click to expand/minimize a list of what others bought with the HSRTD-3-100-B-120-E  HSRTD-3-100-B-120-E 9 weeks   161.00    100 Ω, 4 wire, Class “B” sensor with 3m (120") of cable, stripped leads termination  
    HSRTD-3-100-B-180-E 2 weeks   191.00    100 Ω, 4 wire, Class “B” sensor with 4.5m (180") of cable, stripped leads termination  
    HSRTD-3-100-B-240-E 9 weeks   238.00    100 Ω, 4 wire, Class “B” sensor with 6m (240") of cable, stripped leads termination  
    HSRTD-3-100-B-300-E 9 weeks   279.00    100 Ω, 4 wire, Class “B” sensor with 7.5m (300") of cable, stripped leads termination  
Click to expand/minimize a list of what others bought with the HSRTD-3-100-B-40-E  HSRTD-3-100-B-40-E 2 weeks   146.00    100 Ω, 4 wire, Class “B” sensor with 1m (40") of cable, stripped leads termination  
Click to expand/minimize a list of what others bought with the HSRTD-3-100-B-80-E  HSRTD-3-100-B-80-E 9 weeks   148.00    100 Ω, 4 wire, Class “B” sensor with 2m (80") of cable, stripped leads termination  
Click to expand/minimize a list of what others bought with the iDRN-RTD  iDRN-RTD    Consult sales   Signal Conditioner with Analog Input for RTD Sensors  
    MTP-U-M 2 weeks   8.70    Miniature Connector  
Click to expand/minimize a list of what others bought with the OM-DAQPRO-5300  OM-DAQPRO-5300    Consult sales   Portable Handheld Datalogger  
Click to expand/minimize a list of what others bought with the TA4F  TA4F 2 weeks   25.50    Female, 4 pin, 'T' Series Miniature Instrumentation Connector  

 Order custom length modules here.
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note:
Options: Sensors come with stripped leads standard. For custom cable lengths greater than 6 m (240"), change the “-240” variable at the end of the model number to desired length in inches and add $2.25 per additional foot to the price. For miniature connectors add “-MTP” to the end of the model number and add $7 to price. For a 4-wire audio connector, add “-TA4F” to model number and add $17 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) HSRTD-3-100-B-40-E 100 Ohm, 4 Wire, Class “B” element with 40'' of cable, $146.00
 Part Number Builder
(1) (2) (3)   
H
H
S
S
R
R
T
T
D
D
-
-
3
3
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
Qty:

Option Descriptions
(1) Resistance
  Select
A for Class A Resistance
B for Class B Resistance
(2) Wire Length
  Select
40 for 1 m (40 in)
80 for 2 m (80 in)
120 for 3 m (120 in)
180 for 4.5 m (180 in)
240 for 6 m (240 in)
(3) Miniature and Audo Connector
  Select
Nothing(leave field blank) for None
-MTP for Miniature Connectors
-TA4F for Audio Connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
HSTC Series HSTC Series:
Hermetically Sealed Tip Insulated Thermocouples
TA3 and TA4 TA3 and TA4:
Miniature Connectors for RTD's and Thermistors Series "T"
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
HH500 Series HH500 Series:
Handheld Digital Thermometers
HH804U and HH805U HH804U and HH805U:
High Accuracy PT100 RTD Input Thermometers
OM-DAQPRO-5300 OM-DAQPRO-5300:
Portable Handheld Data Logger - Discontinued
CN1A Series CN1A Series:
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs
iDR Series iDR Series:
iSeries PID Controllers and Signal Conditioners - Discontinued
DP460-T DP460-T:
1/8 DIN Economical Temperature Meter - Discontinued
OM-CP-RFTEMP101A OM-CP-RFTEMP101A:
Wireless Temperature Transmitter
Part of the NOMAD®Family
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Data Loggers Product Finder Data Loggers Product Finder:
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
   
Keywords:Hermetically Sealed Tip PFA RTD Sensor Probe Hermetic Seal Temperature Sensor, high temperature load cell introduction to process control load cell pin water pressure switches

   Back to topBack to top