More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Furnace Heater Cable

HTCM Series   
RoHS
 
Furnace Heater Cable
HTCM Series:High Temperature Furnace Heater Cable
Click for larger image.
   
$16.00  HTCM-1NI-618S
700°C (1292°F) Temperature Rating
For Use in Non-Flexing Applications
Single Stranded, “D” Nickel Conductor
Mica Tape Insulation with Ceramic Fiber
Jacket and Stainless Steel Overbraid

View related products - Accessories for Process Control

Click to scroll below to order See Specs PDF

HTCM high temperature heater cable is designed for use in very high temperature applications as a single conductor lead wire. It is recommended for use in areas that are exposed to high temperatures but with a minimum of flexing after installation. Such applications include ovens, kilns or furnaces. The stainless steel outer braid provides mechanical and additional thermal protection.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    HTCM-1NI-618S 2 weeks   16.00    18 stranded gage high temperature furnace heater cable with 300 volts, PRICE PER FOOT RoHS compliant
    HTCM-1NI-616S 2 weeks   17.25    16 stranded gage high temperature furnace heater cable with 300 volts, PRICE PER FOOT RoHS compliant
    HTCM-1NI-614S 2 weeks   19.75    14 stranded gage high temperature furnace heater cable with 300 volts, , PRICE PER FOOT RoHS compliant
Click to expand/minimize a list of what others bought with the HTCM-1NI-612S  HTCM-1NI-612S 2 weeks   25.50    12 stranded gage high temperature furnace heater cable with 300 volts , PRICE PER FOOT RoHS compliant
Click to expand/minimize a list of what others bought with the HTCM-1NI-610S  HTCM-1NI-610S 2 weeks   31.00    10 stranded gage high temperature furnace heater cable with 300 volts , PRICE PER FOOT RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note:
*Models stocked for fast delivery
Minimum order is 10 feet.
UL listing and CSA certification are not available for HTCM series wire
 Ordering Example: (50) HTCM-1NI-616S 50 foot spool of 16 standed gage high temperature furnace cable with 600 volts, $17.25 ea.

   
Keywords:High Temperature Furnace Heater Cable

   Back to topBack to top