|
|
|
|
|
|
|
|
PTFE Appliance Hook Up Wire
|
|
Resistance to Most Chemicals
|
|
Temperature Use Up to 200°C (392°F)
|
|
-60 to 200°C (-76 to 392°F) Operating Temperature
|
|
250V Voltage Rating
|
|
Stranded or Solid Silver-Plated Copper Conductor
|
|
Color-Coded, Extruded TFE Insulation
|
|
MIL-W-16878E Type ET
|
View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up
|
| |
|
|
|
The HW2800 Series Hook-Up Wire is a 250 Volt rated
single conductor appliance wire with MIL-W-16878E (Type ET) rating
and is ROHS compliant. It is silver plated copper to minimize oxidation
and is available as solid or stranded in multiple colors. This PTFE
insulated wire can be used in military harnessing, medical electronics,
power lead supply and appliance wire applications.
Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.
MIL-W-16878E (TYPE ET) 200°C (392°F), ROHS COMPLIANT 250V |
MODEL NO. | AWG NO. | WIRE TYPE | INSULATION THICKNESS mm (in) | NOMINAL OD mm (in) |
HW2840/7-(*)-(**) | 32 | 7/40 | 0.15 (0.006) | 0.53 (0.021) |
HW2841/7-(*)-(**) | 30 | 7/38 | 0.15 (0.006) | 0.61 (0.024) |
HW2842/7-(*)-(**) | 28 | 7/36 | 0.15 (0.006) | 0.69 (0.027) |
HW2842/19-(*)-(**) | 28 | 19/40 | 0.15 (0.006) | 0.69 (0.027) |
HW2843/7-(*)-(**) | 26 | 7/34 | 0.15 (0.006) | 0.79 (0.031) |
HW2843/19-(*)-(**) | 26 | 19/38 | 0.15 (0.006) | 0.81 (0.032) |
HW2844/7-(*)-(**) | 24 | 7/32 | 0.15 (0.006) | 0.91 (0.036) |
HW2844/19-(*)-(**) | 24 | 19/36 | 0.15 (0.006) | 0.94 (0.037) |
HW2845/7-(*)-(**) | 22 | 7/30 | 0.15 (0.006) | 1.07 (0.042) |
HW2845/19-(*)-(**) | 22 | 19/34 | 0.15 (0.006) | 1.12 (0.044) |
HW2841/1-(*)-(**) | 30 | Solid | 0.15 (0.006) | 0.56 (0.022) |
HW2842/1-(*)-(**) | 28 | Solid | 0.15 (0.006) | 0.64 (0.025) |
HW2843/1-(*)-(**) | 26 | Solid | 0.15 (0.006) | 0.71 (0.028) |
|
|
Color Chart |
1 | White |
2 | Black |
3 | Red |
4 | Green |
5 | Yellow |
6 | Blue |
7 | Brown |
8 | Orange |
9 | Gray |
10 | Violet |
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Wire Size and Type
|
|
Select 40/7 for 32 awg - 7/40 hook-up wire 41/7 for 30 awg - 7/38 hook up wire 42/7 for 28 awg - 7/36 hook up wire 42/19 for 28 awg - 19/40 hook up wire 43/7 for 26 awg - 7/34 hook-up wire 43/19 for 26 awg - 19/38 hook-up wire 44/7 for 24 awg - 7/32 hook-up wire 44/19 for 24 awg - 19/36 hook-up wire 45/7 for 22 awg - 7/30 hook-up wire 45/19 for 22 awg - 19/34 hook-up wire 41/1 for 30 awg - solid hook up wire 42/1 for 28 awg - solid hook up wire 43/1 for 26 awg - solid hook up wire
(2)
|
Color
|
|
Select 1 for white 2 for black 3 for red 4 for green 5 for yellow 6 for blue 7 for brown 8 for orange 9 for gray 10 for violet
(3)
|
Length
|
|
Select 100 for 100 feet 1000 for 1000 feet
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Single Conductor Hook-Up Wire TFE Insulation, UL wire, RoHS compliant, 250 V, High Temperature, Chemical resistant
|
Back to top
|
|