|
|
|
|
|
|
|
|
PVC Insulated Appliance Hook Up Wire
|
|
Operating Temperature: - 40 to 105°C (-40 to 221°F) - UL AWM 1569 - 40 to 90°C (-40 to 194°F) - CSA TR-64 - 40 to 80°C (-40 to 176°F) - UL AWM 1007
|
|
300V Voltage Rating
|
|
Stranded or Solid Tinned Copper Conductor
|
|
Color-Coded PVC Insulation
|
|
UL AWM Styles 1007 and 1569
|
|
CSA TR-64
|
|
RoHS Compliant
|
View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up
|
| |
|
|
|
The HW3000 Series Hook-Up Wire is a PVC insulated 300 Volt rated
single conductor appliance wire with UL AWM 1007, UL AWM 1569 and CSA
TR-64 ratings, and is ROHS compliant. It is tinned to minimize
oxidation and is available as solid or stranded in multiple colors.
This PVC insulated hook up wire can be used within enclosed electronic
equipment. Typical application include control panels, meters,
computers, business machines and appliances where point to
point wiring is required.
Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.
PVC INSULATION UL 1007/1569, CSA TR-64 |
MODEL NO. | AWG NO. | WIRE TYPE | INSULATION THICKNESS mm (in) | NOMINAL OD mm (in) |
MODEL NO. | AWG NO. | WIRE TYPE | INSULATION THICKNESS mm (in) | NOMINAL OD mm (in) |
HW3047-(*)-(**) | 30 | 7/38 | 0.41 (0.016) | 1.1 (0.043) |
HW3048-(*)-(**) | 28 | 7/36 | 0.41 (0.016) | 1.2 (0.047) |
HW3049-(*)-(**) | 26 | 7/34 | 0.41 (0.016) | 1.3 (0.051) |
HW3050-(*)-(**) | 24 | 7/32 | 0.41 (0.016) | 1.4 (0.057) |
HW3051-(*)-(**) | 22 | 7/30 | 0.41 (0.016) | 1.7 (0.065) |
HW3053-(*)-(**) | 20 | 10/30 | 0.41 (0.016) | 1.8 (0.071) |
HW3055-(*)-(**) | 18 | 16/30 | 0.41 (0.016) | 2.0 (0.080) |
HW3057-(*)-(**) | 16 | 26/30 | 0.41 (0.016) | 2.4 (0.095) |
HW3050/1-(*)-(**) | 24 | Solid | 0.41 (0.016) | 1.4 (0.057) |
HW3051/1-(*)-(**) | 22 | Solid | 0.41 (0.016) | 1.7 (0.065) |
HW3053/1-(*)-(**) | 20 | Solid | 0.41 (0.016) | 1.8 (0.071) |
HW3055/1-(*)-(**) | 18 | Solid | 0.41 (0.016) | 2.0 (0.080) |
HW3057/1-(*)-(**) | 16 | Solid | 0.41 (0.016) | 2.4 (0.095) |
* Specify color by entering color code from the chart. ** Specify Length “-100” or “-1000”.
COLOR CHART |
1 | White | 9 | Gray |
2 | Black | 10 | Violet |
3 | Red | 12 | White/Red |
4 | Green | 14 | White/Yellow |
5 | Yellow | 16 | White/Brown |
6 | Blue | 17 | White/Orange |
7 | Brown | 19 | White/Violet |
8 | Orange | 28 | Green/Yellow |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) HW3055-3-100 30 m (100') spool of 18 stranded (16 x 30), PVC insulation hook up wire, red, $125.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Wire Size and Type
|
|
Select 47 for 30 awg - 7/38 wire type 48 for 28 awg - 7/36 wire type 49 for 26 awg - 7/34 wire type 50 for 24 awg - 7/32 wire type 51 for 22 awg - 7/30 wire type 53 for 20 awg - 10/30 wire type 55 for 18 awg - 16/30 wire type 57 for 16 awg - 26/30 wire type 50/1 for 24 awg - Solid wire type 51/1 for 22 awg - Solid wire type 53/1 for 20 awg - Solid wire type 55/1 for 18 awg - Solid wire type 57/1 for 16 awg - Solid wire type
(2)
|
Color
|
|
Select 1 for White 2 for Black 3 for Red 4 for Green 5 for Yellow 6 for Blue 7 for Brown 8 for Orange 9 for Gray 10 for Violet
(3)
|
Length
|
|
Select 100 for 100 feet 1000 for 1000 feet
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HW7000 Series: |
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
|
|
|
|
|
HW2800 Series: |
Single Conductor Hook-Up Wire TFE Insulation, appliance wire |
|
|
|
|
|
|
|
Keywords:Hook up wire, pvc hook-up wire, appliance hookup wire, single conductor electrical wire, insulated hook up wire, humidity temperature gauge
|
Back to top
|
|