The HX400 Series transmitters
provide remote and on-site
monitoring of relative humidity and
temperature. Each parameter is
transmitted as a 4 to 20 mA signal
to remote receivers.
The HX400 is a programmable
2-wire field mounted humidity/
temperature transmitter for use
in environmental air monitoring
and system. Its state-of the art
design combines digital capacitor
humidity/temperature chip and
microprocessor-based linearization
with temperature drift compensation
technology offering proportional,
linear, and highly accurate dual
4 to 20 mA output current in a
variety of applications.
The HX400 integrates functions
of transmitter, indicator and
alarm outputs in one unit. All
directly measured and computed
parameters are configured via front
3 pushbutton without personal
computer involved. Dual
3-digit 7-segments LED
display module indicates
the values of the measured
parameters in measuring mode
or prompting the programming
instructions during setup mode
and calibration mode. The current
output models enable placing of
the transmitter at a remote location
virtually any distance away from
the measuring device. The HX400
models feature built-in dual displays
that indicate both humidity and
temperature simultaneously.
Specifications Loop Power: 12 to 32 Vdc; dual 4 to 20 mA loop current; reverse polarity protected (Vloop = 24 Vdc, Tamb = 23 ±2°C, Rload = 250 Ω) Dual Isolated Solid State Relay Output: For output #1 and output #2; 15 mA maximum, 40 Vdc maximum Accuracy and Range of Output Current: ±0.02 mA; 4 to 20 mA (both channels) Accuracy @ 23°C and Scaleable Measurement Range: Without field calibration Relative Humidity (RH): ±2%; 10 to 90% Temperature: ±0.5°C (0.9°F) Dew Point: ±2°C (3.6°F) Wet Bulb Temperature: ±2°C (3.6°F), -20 to 80°C (-4 to 176°F) Repeatability of Relative Humidity and Temperature: ±1% RH, ±0.1°C Display Resolution: 0.1% RH, 0.1°C (temperature < 100°C) Response: 10 seconds (relative humidity); 30 seconds maximum (temperature) Filtering Ability of Sensor Cap: Stainless steel wire mesh; 0.05 mm Type of Fluid: Air and neutral gases Configuration Operation: Front 3 pushbutton with dual high bright 3-digit LED module Working Temperature: Electronics Device: -20 to 70°C (-4 to 158°F) Sensing Probe: -40 to 100°C (-40 to 212°F) Dual Miniature Loop-Powered Indicators: Dual 3-digits LED (green for humidity; red for temperature) Reading Rate: 1 update per second Display Accuracy Relative Humidity: ±2% RH Temperature: ±0.5°C (1°F) Display Resolution: Relative Humidity: 0.1% RH Temperature: 0.1°C (0.2°F) Housing Material: POM (sensing probe); polycarbonate (electronics device) Protection: NEMA 4 (IP65) (electronic device); IP40 (sensing probe) Dimensions: 110 W x 80 L x 56 mm D (4.3 x 3.2 x 2.2") Weight: 250 g (8.8 oz) Probe Dimensions: Wall Mount Unit: L = 73 mm (2.87"), D = 15.5 mm (0.61") Remote Mount Unit: L = 100 mm (3.94"), D = 15.5 mm (0.61"), 100 cm (39.4") cable, 5.3 (0.21") diameter cable Duct Mount Unit: L = 200 mm (7.87"), D = 15.5 mm (0.61")
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual. Ordering Example: (1) HX401W Wall Mount Temperature & Humidity Transmitter, $1,170.00