The HX92B Series transmitters
provide remote and on-site
monitoring of relative humidity.
It is available with either voltage
or 2-wire current output. The
transmitter output is linearized
and temperature compensated.
Current output models enable
placing of the transmitter at a
remote location virtually any
distance away from the measuring
device. All models use an
accurate digital sensor. A stainless
steel mesh type filter, easily
removable for cleaning, protects
the sensor. Mounting screws
are easily accessible inside the
rugged, polycarbonate enclosure
which protects the electronics to
NEMA 13 (IP54) specifications.
Specifications Input Power 4 to 20mA: 9 to 30Vdc @ 50mA 0 to 1V: 9 to 30Vdc @ 50mA 0 to 5V: 9 to 30Vdc @ 50mA 0 to 10V: 12 to 30Vdc @ 50mA Measuring Range: 0 to 100% RH Accuracy: ±2.5% from 20 to 80% RH; ±3.5% from 5 to 20% and 80 to 95% RH; ±4% from 0 to 5% and 95 to 100% RH Output: HX92BC: 4 to 20 mA for 0 to 100% RH HX92BV0: 0 to 1 Vdc for 0 to 100% RH HX92BV1: 0 to 5 Vdc for 0 to 100% RH HX92BV2: 0 to 10 Vdc for 0 to 100% RH Relative Humidity Temperature Compensation: -30 to 75°C (-22 to 167°F) Relative Humidity Response Time: 8 second typical Repeatability: ±0.1% RH Sample Rate: 1 sample every 4 seconds Housing: Gray polycarbonate, NEMA 13 (IP54) Connections: Liquid-tight nylon with neoprene gland, for 2.29 to 6.73 (0.09 to 0.265")diameter cable; internal 5 position terminal block accepts 14 to 22 gauge wire Dimensions: HX92B(*) (without Probe): 65 L x 50 W x 34.8 D mm (2.56 x 1.97 x 1.37") TP-SP (Short Probe): 16 dia. x 71.88 L mm (0.63 x 2.83") Weight: HX92B(*): 124 g (4.4 oz) HX92B(*)-D: 132 g (4.7 oz) HX92B(*)-RP1: 230 g (8.1 oz)
† All dollar amounts on this site are shown in Singapore currency.