More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Rugged Wall Mounted Convection Heaters  - Discontinued

H & V Series   
RoHS
 
Wall Mounted Convection Heaters, wall heater
H & V Series:Rugged Wall Mounted Convection Heaters  - Discontinued
Click for larger image.
   
Time Tested, Heavy Duty
EH & HVT Models, UL Listed
Abuse-Proof, Maintenance Free
120, 240 and 480V

View related products - Comfort Heaters

Click to scroll below to order See Specs PDF

The EH, HVT, H, & V series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

FEATURES
Heavy-duty construction. These heaters are equipment answers of the highest dependability for plant areas starting with the very smallest and including unmanned areas. Heat source in all models is one or more reliable OMEGALUX™ strip heaters with internal baffing. Cases are perforated, heavy-gauge steel.

EH AND HVT SERIES— .250 TO 1kW (U.L. LISTED)
One or two OMEGALUX™ strip heaters are mounted on a baffled back plate. Perforated sheet housing has tough, attractive, buckskin brown wrinkle finish. On-off switch or thermostat can be wired into the EH Series. See Section P for our large selection of controllers.

H SERIES—1 TO 3kW
Heat source is two or four OMEGALUX strip heaters. Heated air is discharged horizontally. Extraheavy construction. Finish is hard black enamel.

V SERIES—3 TO 4.5kW
Four or six OMEGALUX strip heaters are mounted vertically behind a perforated steel grille to provide a high volume of rising warm air.



Model No. kW Volts No. Elem. Dimension-In. (cm) Wt. lbs.
A B C
EH Series
EH-1221/1200.25120114 5/8 (37)6 3/4 (17)3 3/4 (10)7
EH-1251/1200.5120214 5/8 (37)6 3/4 (17)3 3/4 (10)7
EH-1251/240V0.5240214 5/8 (37)6 3/4 (17)3 3/4 (10)7
HVT Series with 52° to 110°F adjustable thermostat
HVT-1251/1200.5120128 5/8 (73)6 3/4 (17)3 3/4 (10)13
HVT-2411/1201120228 5/8 (73)6 3/4 (17)3 3/4 (10)15
H Series
H-1801/1201120220 3/4 (53)7 1/2 (19)4 1/2 (11)28
H-2405/2401.5240226 1/2 (67)7 1/2 (19)4 1/2 (11)30
H-2406/1202120426 1/2 (67)11 1/4(29)4 1/2 (11)32
H-2406/2402240426 1/2 (67)11 1/4(29)4 1/2 (11)32
H-2406/4802480426 1/2 (67)11 1/4(29)4 1/2 (11)32
H-2407/2403240426 1/2 (67)11 1/4(29)4 1/2 (11)32
H-2407/4803480426 1/2 (67)11 1/4(29)4 1/2 (11)32
V Series
V-2030/2403240427 (69)12 3/4(32)5 3/4 (15)34
V-2040/2404.5240627 (69)17 3/4(45)5 3/4 (15)44
V-2040/4804.5480627 (69)17 3/4(45)5 3/4 (15)44


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 EH Series
 EH-1221/120    Consult sales   CONVECTION HEATER RoHS compliant
 EH-1251/120    Consult sales   CONVECTION HEATER RoHS compliant
 EH-1251/240V    Consult sales   CONVECTION HEATER RoHS compliant
 HVT Series with 52° to 110°F adjustable thermostat
 HVT-1251/120    Consult sales   CONVECTION HEATER RoHS compliant
 HVT-2411/120    Consult sales   CONVECTION HEATER RoHS compliant
 H Series
 H-1801/120    Consult sales   CONVECTION HEATER RoHS compliant
 H-2405/240    Consult sales   CONVECTION HEATER RoHS compliant
 H-2406/120    Consult sales   CONVECTION HEATER RoHS compliant
 H-2406/240    Consult sales   CONVECTION HEATER RoHS compliant
 H-2406/480    Consult sales   CONVECTION HEATER RoHS compliant
 H-2407/240    Consult sales   CONVECTION HEATER RoHS compliant
 H-2407/480    Consult sales   CONVECTION HEATER RoHS compliant
 V Series
 V-2030/240    Consult sales   CONVECTION HEATER RoHS compliant
 V-2040/240    Consult sales   CONVECTION HEATER RoHS compliant
 V-2040/480    Consult sales   CONVECTION HEATER RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Explosion-proof wall mounted heaters available.

   
Keywords:Rugged Wall Mounted Convection Heaters, wall heater, 3 wire rtd wiring diagram control actuators type k thermocouple connector wire probe

   Back to topBack to top