More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

USB In-Line Field Calibratable Signal Conditioner

IN-USBH   
CE
 
In-line USB amplifier for mV transducers
IN-USBH:USB In-Line Field Calibratable
Signal Conditioner
Click for larger image.
   
$1,025.00  IN-USBH
High Speed USB Output Option for mV Transducers
Up to 1000 Readings/Second
Free Downloadable Software
Ready-Made Cable Assemblies Now Available!
316L Stainless Steel Case
Stainless Steel Mounting Bracket Included
Very Low Thermal and Linearity Errors
Excellent Long Term Stability
USB 2.0 and Below Compatible
Standard USB Connector Cable
Factory System Setup and Calibration with Transducer Available*

View related products - Accessories for Pressure Measurement

Click to scroll below to order See Specs PDF Manuals Software

The IN-USBH field calibratable In-Line Signal Conditioner adds digital USB output to mV/V pressure or load transducers. Free downloadable OMEGA PC software takes the data from the transducer directly to the digital domain, turning your laptop or Windows® tablet (with USB connection) into a virtual meter, chart recorder, and data logger. Export logged data to spreadsheet format for later viewing/analysis. The PC-connected IN-USBH provides regulated excitation to the transducer so that no external power supply is used. Sampling rates are adjustable up to 1000 Hz for dynamic or slow moving applications. Mounting bracket is included. Transducer interconnecting cable can be purchased separately. The IN-USBH is compatible with mV pressure and load sensors that meet the stated transducer requirements.

Have your Omega or other brand mV/V transducer calibrated with your IN-USBH signal conditioner at Omega’s state-of-the-art factory! Two options are available: Factory System Setup provides 2-point calibration at 0 and 100% Full Scale values. Factory System Calibration provides 5-point NIST Certified 0-50-100-50-0% of Full Scale value calibration points. Please note the cost of Factory System Setup or Factory System Calibration provides calibration in one direction only (either Compression or Tension for Load Cells, Positive or Negative Pressure for Pressure Transducers).

FREE OMEGA USBH Downloadable Software! OMEGA’s Digital Transducer Software allows you to view, chart and log your data from many Omega Digital transducers (pressure, load, torque, temperature, humidity), all in one place! The new IN-USBH In-Line Signal Conditioner extends USB output and software functionality to almost any mV/V sensor. This software is included FREE with your IN-USBH purchase.
Download your free copy today!



Resolution: Up to 5.5 significant figures
Minimum Isolation: 2 MΩ @ 50 Vdc case to output terminations
A to D Conversion: 24 bit
Thermal Error: 0.001% FSO/°C
Linearity Error: 0.001% FSO
Bandwidth: Up to 1000 updates per second typical (± 3%)
Weight (Typical): 200 g (7.1 oz) (in-line signal conditioner and USB cable)
Operating Temperature Range: -40 to 80°C (-40 to 176°F)
Connection, Transducer Side: PT1H-10-6P 6-pin twist-lock male connector
Connection, USB Side: 2 m (6') USB 2.0 cable
TRANSDUCER REQUIREMENTS
Bridge Sensitivity: 1 to 400 mV/V
Bridge Resistance: 350Ω to 15,000Ω
Excitation Voltage: 4.1 Vdc (Transducer must be able to function at specified voltage)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Signal Conditioner
Click to expand/minimize a list of what others bought with the IN-USBH  IN-USBH 20 weeks   1,025.00    Field calibratable USB in-line signal conditioner  
 Cable Assemblies (NOTE: See Specs sheet instructions to correctly choose the right Cable Assembly)
    CA-6PC24-2A-015-INUSBH 2 weeks   341.00    6 conductor, PVC insulation, Wiring Code 2A, connectors on both ends, 15 ft standard length  
    CA-6PC24-3-015-INUSBH 5 weeks   341.00    6 conductor, PVC insulation, Wiring Code 3, connectors on both ends, 15 ft standard length  
    CA-6TE24-3-015-INUSBH 9 weeks   341.00    6 conductor, FEP insulation, Wiring Code 3, connectors on both ends, 15 ft standard length  
Click to expand/minimize a list of what others bought with the CA-6PC24-4-015-INUSBH  CA-6PC24-4-015-INUSBH 8 weeks   343.00    6 conductor, PVC insulation, Wiring Code 4, connectors on both ends, 15 ft standard length  
    CA-6PC24-4A-015-INUSBH 7 weeks   341.00    6 conductor, PVC insulation, Wiring Code 4A, connectors on both ends, 15 ft standard length  
    CA-6TE24-5-015-INUSBH 7 weeks   334.00    6 conductor, FEP insulation, Wiring Code 5, connectors on both ends, 15 ft standard length  
    CA-6TE24-6-015-INUSBH 8 weeks   341.00    6 conductor, FEP insulation, Wiring Code 6, connectors on both ends, 15 ft standard length  
    CA-6PC24-8-015-INUSBH 7 weeks   341.00    6 conductor, PVC insulation, Wiring Code 8, connectors on both ends, 15 ft standard length  
Click to expand/minimize a list of what others bought with the CA-6PC24-0-015-INUSBH  CA-6PC24-0-015-INUSBH 7 weeks   341.00    6 conductor, PVC insulation, Wiring Code 0, connector on IN-USBH end and flying leads on transducer end, 15 ft standard length  
    CA-6TE24-0-015-INUSBH 7 weeks   341.00    6 conductor, FEP insulation, Wiring Code 0, connector on IN-USBH end and flying leads on transducer end, 15 ft standard length  
 Accessory
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S 9 weeks   65.00    Mating connector for PTIH-10-6P 6-pin twist-lock (sold separately)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Signal Conditioner comes complete with mounting bracket and free PC software available for download.

* For Factory System Setup (2 point calibration) add $160. For Factory System Calibration (2 point calibration plus 5 point NIST-traceable certificate) add $245. Consult Sales to obtain Setup or Calibration services.

NOTE: OMEGA™ strongly recommends purchase of a ready-made Cable Assembly to connect your mV transducer to the IN-USBH, as these cables are created especially for wiring IN-USBH with OMEGA™ transducers, address the Excitation Sense Wiring factor which can affect performance, and offer a flying lead option for OMEGA™ transducers with cables or non-OMEGA transducers. As the Definition of Cable part number table on page 4 of the spec sheet shows, customers can choose type of insulation jacket, wiring code and length of cables not shown in the Standard Cable Part Numbers table.

 Ordering Example: (1) CA-6PC24-4-015-INUSBH 6 conductor, PVC insulation, Wiring Code 4, connectors on both ends, 15 ft standard length, $343.00

   
Keywords:USB, USBH, mV, mV/V, SIGNAL CONDITIONER, mV TRANSDUCER, mV PRESSURE, mV LOAD CELL, mV SENSOR, DIGITAL OUTPUT, IN-USBH, HIGH SPEED, INUSBH, INUSB, IN-USB, USB PRESSURE, USB PRESSURE TRANSDUCER, USB LOAD CELL, USB SENSOR, IN-LINE, SIGNAL AMPLIFIER

   Back to topBack to top