More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Current to Pressure (I/P) Converter - NOT CE Compliant - Not for sale in UK/EU

IP210   
2 year warranty CE RoHS
 
Current to Pressure (I/P) Converter | Omega Engineering
IP210:Current to Pressure (I/P) Converter - NOT CE Compliant - Not for sale in UK/EU
Click for larger image.
   
Loop Power I to P converter
Ideal for Pneumatic Control Systems
IP65 Sealed Case
Zero and Span Adjustments for Field Calibration
Rugged Zinc Cast Housing

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals

The IP210 series has been replaced by our new IP210A series below that performs the same function and comes at a lower price point.

A “current to pressure” (I/P) converter converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its purpose is to translate the analog output from a control system into a precise, repeatable pressure value to control pneumatic actuators/operators, pneumatic valves, dampers, vanes, etc. The IP210 is a loop-powered instrument, which eliminates the need for an external power supply (except for IP210-X120).

Principle of Operation
OMEGA's IP210 converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its uncomplicated design and proven electromagnetic force balance deliver consistently high performance.

The IP210 provides a reliable, repeatable, accurate means of converting an electrical signal into pneumatic pressure. Its force balance principle is a coil suspended in a magnetic field on a flexible mount. At the lower end of the coil is a flapper valve that operates against a precision ground nozzle to create a backpressure on the servo diaphragm of a booster relay.

The input current flows in the coil and produces a force between the coil and the flapper valve, which controls the servo pressure and the output pressure.

Zero adjustment of the unit is made by turning a screw that regulates the distance between the flapper valve and the air nozzle. Span adjustment is made by varying a potentiometer, which shunts input current past the coil. An integral volume flow booster provides adequate flow capacity, resulting in fast response time and accurate control.

SPECIFICATIONS
Accuracy: 0.5% FS
Supply Sensitivity: 0.025% span per % supply pressure change
Zero Adjustment: 5% FS
Span Adjustment: 20% FS
Operating Temp: -20 to 70°C (-5 to 160°F)
Compensated Temp: -10 to 60°C (15 to 140°F)
Thermal Effects: <0.1%/°C over operating range
Input Resistance: <300 Ω
Media: Oil-free, clean, dry air filtered to 25 µm
Recommended Supply Pressure: 25 to 30 psig (filtered air)
Max Supply Pressure: 80 psig (for IP210-X120: 135 psi)
Min Supply Pressure: 10 psi above maximum output pressure
Air Consumption (Leakage): 0.03 scfm
Flow Rate: 10 scfm ≤60 psi; 0.06 <60 psi
Response Time:
   <30 psi: less than 0.5 s (10 to 90% step)
   ≥30 psi: 2 s
Failure Mode: Upon electrical failure, the signal pressure falls to bleed pressure
Pressure Port: ¼ FNPT
Electrical Connection: DIN 43650 with screw terminals included
Housing: IP65 rated, epoxy-painted zinc die castings
Construction: Nitrile diaphragms, stainless steel/nylon flapper, nozzle and supply valve, integral surface mounting bracket included
Weight: 1.7 kg (3 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 IP210-X15    Consult sales   Current to pressure (I/P) converter with 2 wire 4-20 mA input and 3-15 psig output RoHS compliant
 IP210-X30    Consult sales   Current to pressure (I/P) converter with 2 wire 4-20 mA input and 3-30 psig output RoHS compliant
 IP210-X60    Consult sales   Current to pressure (I/P) converter with 2 wire 4-20 mA input and 3-60 psig output RoHS compliant
 IP210-X120    Consult sales   Current to pressure (I/P) converter with 3 wire 4-20 mA input and 3-120 psig output (12-24 volt external power supply required) RoHS compliant
 IP210A-X15 6 weeks   1,140.00    Current to Pressure (I/P) Converter RoHS compliancy undetermined
 IP210A-X30 2 weeks   1,195.00    Current to Pressure (I/P) Converter RoHS compliancy undetermined
 IP210A-X60 2 weeks   1,205.00    Current to Pressure (I/P) Converter RoHS compliancy undetermined
 IP210A-X120 6 weeks   1,250.00    Current to Pressure (I/P) Converter RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: IP210-X120 uses 3 wire 4-20 mA connection with external 12 to 24 volt power supply. All other models are 2 wire loop powered models.

   
Keywords:, analog signal conditioner electric cords electric valve actuator hmi software lvdts

   Back to topBack to top