The IP211/EP211 Series transducer
is an electropneumatic device that
reduces a supply pressure to a
regulated output pressure
directly proportional to an
electrical input signal. The
211 Series accepts a wide
range of supply pressures,
ranging from a minimum of
3 psig (0.2 BAR) above the maximum output up to
100 psig (6.9 BAR). An integral pneumatic volume
booster is included in the design to provide high flow
capacity (up to 12 SCFM). Model selection includes
General Purpose, FM Intrinsically Safe, and CSA
Intrinsically Safe.
Mounting
These transducers can be pipe,
panel, or bracket mounted in any
position. Positions other than
verticle will require recalibration of
the zero adjustment. For maximum
output stability the transducers
should be mounted in a vibration
free location or such that vibration
is isolated in the X and Z axis.
Field Reversible
All transducers are calibrated at the
factory for direct acting operation
but may be used in the reverse
acting mode by reversing the
polarity of the signal leads and
recalibrating. When recalibrated for reverse acting
applications, the transducers provide a minimum of
their full rated output pressure (i.e.15, 27, or 30 psig)
upon input signal failure.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual. Ordering Example: (1) IP211-X30 6 to 30 psig, 0.4 to 2.2 bar, 4 to 20 mA input range, $705.00
Keywords:General Purpose Electropneumatic Transducers, ac clamp meter