The IP610 is an electronic pressure regulator that converts a variable 4 to 20 mA signal to a proportional pneumatic output. Its compact housing, accessible ports and easy adjustments provide an ideal answer to applications that are space-constrained. This economical instrument provides precision air pressure regulation to actuators, valves, positioners and other final control elements. An integral volume booster provides high flow capacity, increasing control speed in critical applications. Multiple choices for wiring and porting simplify installation and decrease the time required to do so. In addition to standard wall, panel or pipe mounting, an optional DIN rail mounting kit is available.
SPECIFICATIONS Agency Approvals: FM and CSA Intrinsically Safe IP610: Class I,II,III, Div. 1, Groups C, D, E, F & G IP610-D: Class I, Div. 1, Groups C & D
(output pressure, does not affect rating) Input Signal: 4 to 20 mA loop powered Accuracy: Includes linearity, hysteresis and repeatability Linearity: ±0.5% of span (±1.5% for zero based units) Hysteresis & Repeatability: ±0.5% of span (±1% for zero based units) Supply Pressure Sensitivity: 0.1% of span per psi (±0.02% for zero based units) RFI/EMI Effect: 0.5% of span change in output pressure per En 61000-4-3:1998,
Amendment 1, Performance Criterion A Temperature Limits: -30 to 65°C (-20 to 150°F) Max Flow Capacity: 12 SCFM for all except 120 psi 20 SCFM Media: Clean, dry, oil-free, instrument air, filtered to 40 micron Pressure Ports: ¼ NPT female Electrical Connections: ½ NPT female conduit or DIN 43560 connector Mounting: Direct wall, panel, 1½" pipe, or optional DIN rail Materials: Housing: Chromate treated aluminum with epoxy paint, NEMA-4X (IP65) rated Elastomers: Buna-N Trim: Stainless Steel and zinc plated brass Dimensions:(offset units) 93.7 mm H x 38.1 mm W x 74.7 mm D (3.69" x 1.50" x 2.94")
(zero based units) 130.0 mm H x 38.1 mm W x 74.7 mm D (5.12" x 1.50" x 2.94") Weight: 590 g (1.3 lb) or 770 g (1.7 lb) for zero based units
† All dollar amounts on this site are shown in Singapore currency.
Note: All IP610's come with mounting bracket and complete operators manual. Ordering Example: (1) IP610-X15-D is a 3 to 15 psi I/P converter with DIN connector, $860.00