The IP710 series l/P transducers are a series of compact high accuracy electronic pressure regulators that convert a 4 to 20 mA signal to a proportional pneumatic output. Utilizing internal solid-state feedback circuitry, the IP710 provides precise, stable pressure outputs to final control elements. Immunity to the effects of vibration or mounting position, high tolerance to impure air, and low air consumption make this unit ideal for use in demanding applications.
Typically these units are used for pneumatic applications that require electronic pressure control of valve actuators, pneumatic valve positioners, air cylinders, clutches, brakes, dampers, louvres, and pumps. Original equipment applications include manufacturers of machinery for grinding or polishing, welding, dispensing, web tensioning, semiconductor manufacturers, automated assembly, conveying, leak testing, food processing and painting to name a few.
Multiple choices for wiring and porting simplify installation and decrease the time required to do so. In addition to standard wall, panel or pipe mounting, an optional DIN rail mounting kit is available.
SPECIFICATIONS Agency Approvals: FM and CSA Intrinsically Safe IP710: Class I,II,III, Div. 1, Groups C, D, E, F & G IP710-D: Class I, Div. 1, Groups C & D
(output pressure, does not affect rating) Input Signal: 4 to 20 mA loop powered Deadband: 0.02% of span Supply Pressure Sensitivity: 0.1% of span per psi (±0.02% for zero based units) RFI/EMI Effect: 0.5% of span change in output pressure per En 61000-4-3:1998,
Amendment 1, Performance Criterion A Temperature Limits: -40 to 70°C (-40 to 160°F) Media: Clean, dry, oil-free, instrument air, filtered to 40 micron Pressure Ports: ¼ NPT female Electrical Connections: ½ NPT female conduit or DIN 43560 connector Mounting: Direct wall, panel, 1½" pipe, or optional DIN rail Materials: Housing: Chromate treated aluminum with epoxy paint, NEMA-4X (IP65) rated Elastomers: Buna-N Trim: Stainless Steel and zinc plated brass Weight: 370 g (0.8 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: All IP710s come with mounting bracket and operator’s manual. Ordering Example: (1) IP710-X15-D Loop Powered I/P converter with 3 to 15 psi range and DIN 43560 electrical connection,, $1,240.00