More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Virtual Chart Recorder Pressure and Temperature - Discontinued

iPTX Series   
1 year warranty CE
 
Virtual Chart Recorder Pressure and Temperature
iPTX Series:Virtual Chart Recorder Pressure and Temperature - Discontinued
Click for larger image.
   
Virtual Chart Recorder
Web Server
Accurate
Email Alarms
Data Logging
No Special Software Required

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The iPTX series has been discontinued. Please see the iBTX as a possible alternative or contact our Sales Department. You can also check on the availability of any remaining stock.

View Air (Inert Gas) Pressure and Temperature with a Web Browser
The OMEGA™ iPTX transmitter lets the user monitor and record air (inert gas) pressure (0 to 200 psi) and temperature over an Ethernet network or the Internet with no special software except a Web browser. The OMEGA iPTX serves active Web pages to display real-time readings, display charts of air pressure and temperature, or log data in standard formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the Web page is a JAVA Applet that records a chart over the LAN or Internet in real time. With the OMEGA™ iPTX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month, or one year. Temperature can be charted across the full span (0 to 70°C) or within any narrow range (such as 20 to 30°C). Air (inert gas) pressure can be displayed in kilopascals (kPa), pounds per square inch (psi), or kilograms per square centimeter (kg/cm2).

Display and Chart Measurements
The iPTX transmitters come complete with an air pressure/temperature probe for measurement of a single location.
Chart Display

Award-Winning Technology
The OMEGA iPTX is simple to install and use, and features OMEGA’s award-winning iServer technology that requires no special software except a Web browser. The iPTX connects to an Ethernet network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web browser and can be password protected.

From within an Ethernet LAN or over the Internet, the user simply types the IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web browser, and the iPTX serves a Web page with the current readings.

Typical Applications
The OMEGA iPTX is great for monitoring air (inert gas), pressure, and temperature in HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, manufacturing, greenhouses, farm animal shelters, and many more.



Email Alarms
The OMEGA iPTX models on a LAN connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including an Internet-enabled pager or cell phone.

OMEGA iServer products are designed and manufactured in the U.S.A.

Mechanical Specifications

Dimensions: mm (in)








To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    iPTX-D    Consult sales   DIN rail iServer industrial MicroServer for air (inert gas) pressure (0 to 200 psi) and temperature [includes probe with 3 m (10') cable, stripped wire leads]  
    iPTX-W    Consult sales   iServer MicroServer for air (inert gas) pressure (0 to 200 psi) and temperature [includes probe with 3 m (10') cable, DB9 connector and universal (100 to 240 Vac) power adaptor]  
 Accessories
    iPTP    Consult sales   Replacement probe with 3 m (10') cable, stripped wire leads (for iPTX-D)  
    iPTP-DB9    Consult sales   Replacement probe with 3 m (10') cable, DB9 connector (for iPTX-W)  
Click to expand/minimize a list of what others bought with the iDRN-PS-1000  iDRN-PS-1000    Consult sales   Power supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850 mA, powers up to 7 units (for iPTX-D)  
    CAL-3-A    Consult sales   NIST Traceable Calibration Certificate. Three (3) Pressure Points, Temperature 25°C (For New Units).  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
OEG_Software OEG_Software:
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA
   
Keywords:Virtual Chart Recorder Pressure and Temperature, incremental linear encoder inverter motor linear displacement transducers linear potentiometer price

   Back to topBack to top