|
|
|
|
Virtual Chart Recorder Pressure and Temperature
|
Click for larger image. |
|
|
|
|
|
|
The iPTX series has been discontinued. Please see the iBTX as a possible alternative or contact our Sales Department. You can also check on the availability of any remaining stock.
View Air (Inert Gas) Pressure and Temperature with a Web Browser
The OMEGA™ iPTX transmitter lets the user monitor and record air (inert gas) pressure (0 to 200 psi)
and temperature over an Ethernet network or the Internet with no special software except a Web
browser. The OMEGA iPTX serves active Web pages to display real-time readings, display charts of
air pressure and temperature, or log data in standard formats for use in a spreadsheet or data
acquisition program such as Excel or Visual Basic.
The virtual chart viewed on the Web page is a JAVA Applet that records a chart over the LAN or
Internet in real time. With the OMEGA™ iPTX, there is no need to invest time and money learning a
proprietary software program to log or chart the data.
Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour,
one day, one week, one month, or one year. Temperature can be charted across the full span (0 to 70°C) or
within any narrow range (such as 20 to 30°C). Air (inert gas) pressure can be displayed in kilopascals
(kPa), pounds per square inch (psi), or kilograms per square centimeter (kg/cm2).
Display and Chart Measurements
The iPTX transmitters come complete with an air pressure/temperature probe for measurement of a
single location.
Award-Winning Technology
The OMEGA iPTX is simple to install and use, and features OMEGA’s award-winning iServer technology
that requires no special software except a Web browser. The iPTX connects to an Ethernet network with a
standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple
menu using a Web browser and can be password protected.
From within an Ethernet LAN or over the Internet, the user simply types the IP address or an easy to
remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web browser, and the iPTX
serves a Web page with the current readings.
Typical Applications
The OMEGA iPTX is great for monitoring air (inert gas), pressure, and temperature in HVAC systems,
pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor labs, electronic
assembly, warehousing, manufacturing, greenhouses, farm animal shelters, and many more.
|
|
Email Alarms
The OMEGA iPTX models on a LAN connected to the Internet can
trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including an
Internet-enabled pager or cell phone.
OMEGA iServer products are designed and manufactured in the U.S.A.
Mechanical Specifications
Dimensions: mm (in)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OEG_Software: |
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA |
|
|
|
|
|
|