The IR-USB infrared temperature
sensor provides a reliable and
economical method for most noncontact
temperature monitoring
applications. Each unit is factory
calibrated to provide excellent
sensitivity, fast response,
and stability. The unit features a
IR sensor/signal conditioner
installation with a direct USB
connection. The free user software
converts your PC into a temperature
meter, chart recorder or data logger.
A mounting kit is also available that
allows for wall or duct mounting.
SPECIFICATIONS
PC Interface: USB USB Cable: Integral to sensor, 2 m (6') shielded Type A plug Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system Temperature Range: -18 to 538°C (0 to 1000°F) Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater Optical Field of View: 6:1 (distance/spot size) Repeatability: ±1% rdg Spectral Response: 5 to 14 microns Response Time: 100 ms (0 to 63% of final value) Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Sensor Head: 0 to 70°C (32 to 158°F) Sensor Head (-HT Model): 0 to 85°C (32 to 185°F) Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F) Operating Relative Humidity: Less than 95% RH, non-condensing Water Flow Rate (OS100-WC): 0.25 GPM, room temperature Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change Warm-Up Period: 3 minutes Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with an integral shielded 2 m (6') USB cable with Type A connector, software, mounting nut and operator’s manual. Ordering Example: (1) OS100-MB Mounting bracket, $57.00