More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

ISE Standards, Isa & Reference Outer-fill Solutions

ISE-8700, ISE-8800 and ISE-8900   
RoHS
 
ISE Standards, Isa & Reference Outer-fill Solutions
ISE-8700, ISE-8800 and ISE-8900:ISE Standards, Isa & Reference Outer-fill Solutions
Click for larger image.
   
16 Month Shelf Life
High Sensitivity
Epoxy or Glass Bodies
As High as 57 mV per Decade
Combination or Mono Probes

View related products - pH Field and Laboratory Electrodes

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Omega's ISE-8700 high sensitivity ion-specific electrodes can measure down to 6.4 x 10^-4 PPM. Popular ISE-8700/8800 ion selective electrodes include: Fluoride, Copper, Potassium, Chloride and Sodium. Many others are available. Corresponding reference solutions and outer-fill solutions are also available.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 ISE-8710    Consult sales   Epoxy Ion Selective gas-sensing combination electrode for Ammonia RoHS compliant
 ISE-8711 2 weeks   560.00    PVC Ion Selective polymer membrane mono combination electrode for Ammonium RoHS compliant
 ISE-8715 7 weeks   490.00    Epoxy Ion Selective solid-state mono combination electrode for Iodide RoHS compliant
 ISE-8722 7 weeks   560.00    Glass Ion Selective solid-state mono combination electrode for Bromide RoHS compliant
 ISE-8730 7 weeks   560.00    Epoxy Ion Selective solid-state mono combination electrode for Cadmium RoHS compliant
 ISE-8732    Consult sales   Glass Ion Selective solid-state mono combination electrode for Cadmium RoHS compliant
 ISE-8735    Consult sales   PVC Ion Selective polymer membrane mono combination electrode for Nitrate RoHS compliant
 ISE-8736 7 weeks   715.00    Glass Ion Selective polymer membrane mono combination electrode for Nitrate RoHS compliant
 ISE-8742 7 weeks   715.00    Glass Ion Selective polymer membrane mono combination electrode for Calcium RoHS compliant
 ISE-8745 7 weeks   560.00    PVC Ion Selective polymer membrane mono combination electrode for Potassium RoHS compliant
 ISE-8746 7 weeks   715.00    Glass Ion Selective polymer membrane mono combination electrode for Potassium RoHS compliant
 ISE-8750 7 weeks   725.00    Epoxy Ion Selective gas-sensing combination electrode for Cabron Dioxide Carbonate RoHS compliant
 ISE-8756 7 weeks   560.00    Glass Ion Selective solid-state mono combination electrode for Silver/Sulfide RoHS compliant
 ISE-8760 7 weeks   490.00    Epoxy Ion Selective solid-state mono combination electrode for Chloride RoHS compliant
 ISE-8765 7 weeks   490.00    Glass Ion Selective combination electrode for Sodium RoHS compliant
 ISE-8770 7 weeks   560.00    Glass Ion Selective solid-state mono combination electrode for Chloride RoHS compliant
 ISE-8780 7 weeks   490.00    Epoxy Ion Selective solid-state mono combination electrode for Cyanide RoHS compliant
 ISE-8782 7 weeks   560.00    Glass Ion Selective solid-state mono combination electrode for Cyanide RoHS compliant
 ISE-8790 7 weeks   560.00    Epoxy Ion Selective solid-state mono combination for Fluoride RoHS compliant
 ISE-8795 7 weeks   715.00    Glass Ion Selective solid-state mono combination for Fluoride RoHS compliant
 ISE-8880 7 weeks   835.00    Epoxy Ion Selective solid-state mono combination for Copper RoHS compliant
 ISE-8802 7 weeks   715.00    Glass Ion Selective solid-state mono combintion for Copper RoHS compliant
 ISE-8880 7 weeks   835.00    PVC Ion Selective polymer membrane mono combination for Surfacant RoHS compliant
 ISE-8882 7 weeks   715.00    Glass Ion Selective polymer membrane mono combination for Surfacant RoHS compliant
 ISE-8902 7 weeks   765.00    Glass Ion Selective polymer membrane mono combination for Water Hardness RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: All Ion Selective Electrodes are available for special order. Please consult the specification page for a complete listing.

 Related Links - Manual, Related Products
 Product Manual
   Download Ammonia Gas-Sensing Electrodes
   Download Ammonium Ion Electrodes
   Download Bromide/Iodide Ion Selective Electrodes
   Download Lead Ion Selective Electrodes
   Download Cadmium Ion Selective Electrodes
   Download Nitrate Ion Selective Electrodes
   Download Calcium Ion Selective Electrodes
   Download Potassium Ion Selective Electrodes
   Download Carbon Dioxide Gas-Sensing Electrode
   Download Silver/Sulfide Ion Electrodes
   Download Chloride Ion Selective Electrodes
   Download Sodium Ion Selective Electrodes
   Download Cyanide Ion Selective Electrodes
   Download Fluoride Ion Selective Electrodes
   Download Cupric Ion Selective Electrodes
   Download Perclorate Ion Selective Electrodes
   Download Sodium Ion Selective Electrodes
   Download Surfactant Ion Selective Electrodes
   Download Water Hardness Electrodes
 Related Products
PHB21 PHB21:
pH/mV Benchtop Meter  - Discontinued
PHB23 PHB23:
Benchtop pH, mV, ISE Meter
PHB-600R PHB-600R:
pH Benchtop Meter with RS232 Communications
   
Keywords:ISE Standards, Isa & Reference Outer-fill Solutions

   Back to topBack to top