More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Temperature and Humidity Virtual Chart Recorder

iTHX-W3   
CE
 
Temperature and Humidity Virtual Chart Recorder
iTHX-W3:Temperature and Humidity Virtual Chart Recorder
Click for larger image.
   
$870.00  iTHX-W3
Web Server
Alarms by Email or Text Message
Accurate Readings
Data Logging
No Special Software Required
Compatible with Omega Enterprise Gateway

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

View Temperature and Humidity with a Web Browser

The OMEGA™ iTHX transmitter lets you monitor and record temperature, relative humidity, and dew point over an Ethernet network or the Internet with no special software except a web browser. The iTHX serves active web pages to display real-time readings, charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iTHX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span [-40 to 124°C (-40 to 254°F)], and 0 to 100% RH or within any narrow range such as 20 to 30°C (68 to 86°F).

Award-Winning Technology
The iTHX is simple to install and use, and features OMEGA’s award-winning iServer technology that requires no special software except a web browser. The iTHX connects to an Ethernet network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a web browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address or an easy-to-remember name such as “Cleanroom5” or “Server Room” in any web browser, and the iTHX serves a web page with the current readings.

Email Alarms
All iTHX models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA’s.

Link to Web CAM or IP Camera
The web page includes a link to a “web cam” or “IP camera” (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.

Sensor and Calibration
The iTHX transmitters come complete with a temperature and humidity probe for measurement of a single location. We offer a choice of industrial probes in 2" (with a 3' cable) or 5" length (with a 10' cable) instead of the commercial wand style probe which is designed for ambient indoor applications. It is not necessary to take the iTHX out of service for routine calibration. The temperature/ humidity sensors are interchangeable and can be replaced for about the same cost as a typical calibration. OMEGA offers replacement probes with optional 3-point NIST traceable calibration certificates.

Typical Applications
The iTHX is great for monitoring temperature and humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, museums, manufacturing, greenhouses and, farm animal shelters.

SENSOR SPECIFICATIONS
RELATIVE HUMIDITY (RH)

Accuracy/Range at 25°C-Non-Condensing:
    10 to 90%: ±2.75%
    5 to 10% and 90 to 95%: ±3%
    0 to 5% and 95 to 100%: ±4%
Non-Linearity: ±3%
Hysteresis: ±1% RH
Response Time: 8 seconds, tau 63%
Repeatability: ±0.1%
Resolution: 0.1%, 12 bit

TEMPERATURE
Accuracy/Range**:
    Wand Probe: ±0.5°C (±1°F) for 5 to 45°C (41 to 113°F);
up to ±1°C (up to ±2°F) for 0 to 5°C and 45 to 70°C (32 to 41°F and 113 to 158°F)
    Industrial Probe: (see chart in manual) ±0.5°C (±1°F) for 5 to 45°C (41 to 113°F);
up to ±1.5°C (up to ±2.7°F) for -40 to 5°C and 45 to 124°C (-40 to 41°F and 113 to 255°F)
** Note: Extended temperature range is for industrial probe only, refer to the iServer’s operating temperature spec.
Response Time: 5 to 30 seconds, tau 63%
Repeatability: ±0.1°C
Resolution: 0.1°C, 14 bit

PROBE SPECIFICATIONS
iTHP-W:198 x 19 mm Dia ( 7.8 x 0.75")
    Cable: 152 mm L (6") with DB9 conn.
    Cable Operating Temperature: 0 to 80°C (32 to 176°F)
iTHP-5, iTHP-2: 137 or 51 L x 16 mm Dia (5 or 2 x 0.63")
    Housing Material: 316 SS
    Cable: 3 or 0.9 m L (10 or 3')
    Cable Operating Temperature: -40 to 125°C (-40 to 257°F)

iSERVER SPECIFICATIONS
INTERFACES

Ethernet (RJ45): Fixed or autonegotiating 10/100BASE-T, auto MDI/MDIX
Sensor: Digital 4-wire (DB9 connector)
Supported Protocols: TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
Management: Device configuration and monitoring through embedded web server
Software: OPC Server; macro for data logging in Excel program; compatible with Windows® operating systems
Embedded Web Server: Serves web pages containing real-time data and live updated charts within definable time intervals

POWER
Power Input: 5 Vdc @ 200mA
Safety Qualified AC Power Adaptor (Included):
    Nominal Output: 5 Vdc @ 0.6A
    Input: 100 to 240 Vac, 50/60 Hz

ENVIRONMENTAL
Operating Temperature: 0 to 70°C (32 to 158°F) for iTHX-W3;
-40 to 85°C (-40 to 185°F) for iTHX-W3-2 or iTHX-W3-5
AC Adaptor (included): 0 to 40°C (32 to 104°F)
Storage Temp: -40 to 125°C (-40 to 257°F)
Packaging Material: Valox® 364 PBT case with wall mount bracket


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    iTHX-W3 14 weeks   870.00    iServer MicroServer for temperature + humidity and dew point, commercial wand probe on 152 mm (6") cable with DB9 connector  
    iTHX-W3-2 14 weeks   910.00    iServer MicroServer with industrial 51 mm (2") probe on 0.9 m (3') cable with DB9 connector  
    iTHX-W3-5 14 weeks   950.00    iServer MicroServer with industrial 137 mm (5") probe on 3 m (10') cable with DB9 connector  
 Accessories
    UNIV-AC-100/240-5 8 weeks   68.00    Required universal ac power adapter  
Click to expand/minimize a list of what others bought with the iTHP-W-6  iTHP-W-6 14 weeks   271.00    Replacement wand probe, 203 mm (8"), 152 mm (6") cable  
Click to expand/minimize a list of what others bought with the iTHP-2-DB9  iTHP-2-DB9 14 weeks   324.00    Replacement industrial probe 51 mm (2"), 0.9 m (3') cable with DB9  
Click to expand/minimize a list of what others bought with the iTHP-5-DB9  iTHP-5-DB9 3 weeks   332.00    Replacement industrial probe 137 mm (5"), 3 m (10') cable with DB9  
Click to expand/minimize a list of what others bought with the DB9-CA-3  DB9-CA-3    Consult sales   Extension cable, 0.9 m (3') with DB9 connectors  
    IP-PCW-10P 2 weeks   61.00    Porous Polyethylene commercial wand probe cap, for wet environments, 10 caps per pack  
Click to expand/minimize a list of what others bought with the iP-SC  iP-SC 8 weeks   72.00    Porous stainless steel probe cap, 5 micron porosity, for dusty, pressurized (less than 35 psi) environments  
    IP-PCW-10P 2 weeks   61.00    Porous Polyethylene Wand Probe Cap, for wet environments, 10 pack  
Click to expand/minimize a list of what others bought with the IP-PCI-10P  IP-PCI-10P 8 weeks   61.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack  
    IND-KIT 2 weeks   28.50    Replacement Mounting Kit, for external industrial probes  
Click to expand/minimize a list of what others bought with the CAL-3-HU  CAL-3-HU    Consult sales   NIST-traceable calibration certificate. 3 points of 25%, 50%, 75% RH, temperature 25 degC, for new units  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT 7 weeks   339.00    Calibration kit, 33% and 75% RH standards  
    iTHP-2-DB9-CAL-3-HU 14 weeks   500.00    Replacement Industrial 51mm (2") Probe, cable 0.9m (3 ft) with DB9 connector and NIST traceable calibration certificate  
Click to expand/minimize a list of what others bought with the iTHP-5-DB9-CAL-3-HU  iTHP-5-DB9-CAL-3-HU 14 weeks   525.00    Replacement Industrial 137mm (5") Probe, cable 3m (10 ft) with DB9 connector and NIST traceable calibration certificate  
All dollar amounts on this site are shown in Singapore currency.

 Note: Volume discounts available.

 Related Links - Software, Related Products
 Software
   Download iServer Software and UWTC-REC3 Utility Software includes, Configuration Software, OPC Software, iConnect, iLog, ActiveX and more
   Download OEG Enterprise Gateway
 Related Products
iTHX-SD iTHX-SD:
Chart Recorder for Temperature & Humidity
   
Keywords:Temperature and Humidity Virtual Chart Recorder

   Back to topBack to top