More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

DialTemp™, Bi-Metal Stem Thermometers, 3" and 5" Heads

J and L Series   
RoHS
 
J and L Series:DialTemp™, Bi-Metal Stem Thermometers, 3
Click for larger image.
   
$319.00  J-0-200F-4-1/2
Head May Be Tilt- Adjusted Through a Full 90° Angle
All Stainless Steel Welded Construction
External Recalibration
Rust and Corrosion-Proof, Leakproof, Hermetically Sealed
Sensitive Bi-Metal Element Silicone Dampened for Minimum Pointer Vibration and Maximum Heat Transfer
Accuracy – 1% of Range
Use of Thermowell Is Recommended for Pressure Applications
Overrange Protection – 50% Up to 500°F
Model J Features 5 Inch Head
Model L Features 3 Inch Head

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF

The Model J DialTemp™ bi-metal thermometer features a swivel neck which allows the large 5" dial to be set at any angle within its full 90° tilt range. In addition, the head can also be turned through a full 360° range. The extent of the tilt and rotational adjustment are shown in the diagram below. This features solves many problems, and improves dial readability for many installations. With the Model J, readability is simple – just set the head angle to the position where the user can see it best.

These rugged thermometers are manufactured from stainless steel welded construction. The 1/4" diameter probe is supplied with a 1/2" NPT fitting, making Model J thermometers compatible with standard thermowell designs.

For available stem lengths, ranges, and configurations please review the Product Spec Sheet . For custom stem lengths, consult the Sales Department.

Ranges and °Divisions
Fahrenheit
RangeDiv.
-100-100°F
-80-120°F
-40-160°F
-20-120°F
*0-100°F
*25-125°F
0-140°F
0-150°F
0-200°F
0-220°F
0-250°F
0-300°F
20-240°F
-50-300°F
50-300°F
50-400°F
50-500°F
50-550°F
50-750°F10°
100-800°F10°
150-750°F10°
200-1000°F10°
-100-200°F
-70-150°F
200-300°F
300-400°F
Celsius
RangeDiv.
-50-200°C
-50-100°C
-50-50°C
-40-70°C
-40-160°C
*-30-30°C
-20-120°C
-10-110°C
*0-50°C1/2°
0-100°C
0-150°C
0-200°C
0-300°C
0-400°C
100-500°C
-80-220°C
-20-220°C
*0-30°C1/2°
*0-60°C
0-250°C
50-450°C
100-550°C
Dual Range
RangeDiv.RangeDiv.
-50-210°F-50-100°C
-100-100°F-70-40°C
*25-125°F-5-50°C
-40-160°F-40-70°C
0-200°F-10-90°C
0-250°F-20-120°C
50-300°F10-150°C
50-500°F10-260°C
50-550°F10-290°C
150-750°F10°70-400°C
200-1000°F10°100-500°C
0-150°F-20-70°C
20-240°F-10-115°C
50-400°F10-200°C
* Minimum Stem Length - 4"

Examples of Part Numbers shown below. To order a specific model not in the To Order box, enter specific models in the box below.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Model J- Swivel 5" Diameter Dial Thermometer
 J-0-150F-4-1/2 2 weeks   319.00    0-150F Temperature Range, 4 in. Stem Length, 1/2 NPT Mounting Bushing RoHS compliancy undetermined
 J-0-150C-6-1/2 7 weeks   328.00    0-150C Temperature Range, 6in. Stem Length, 1/2 NPT Mounting Bushing RoHS compliancy undetermined
 J-0-250F-21/2-1/2 7 weeks   313.00    0-250F Temperature Range, 2.5in. Stem Length, 1/2 NPT Mounting Bushing RoHS compliant
 J-0-250F-4-1/2 7 weeks   313.00    0-250F Temperature Range, 4 in. Stem Length, 1/2 NPT Mounting Bushing RoHS compliant
 J-50-500F-4-1/2 7 weeks   367.00    0-500F Temperature Range, 4 in. Stem Length, 1/2 NPT Mounting Bushing RoHS compliant
 J--40-160F-6-1/2-PLASTIC CRYS 7 weeks   328.00    J Series -40 to 160F temperature range, 6 in stem length. RoHS compliant
 Model L - 3" Diameter Dial Thermometer
 L-0-150C-3-1/2-TEFLON COATING 7 weeks   276.00    Model L- 0-150C 3 1/2" Teflon coating RoHS compliancy undetermined
 L-0-200F--10-90C-4-1/2 7 weeks   266.00    Model L- -10-90C 41/2" stem. RoHS compliancy undetermined
 L-0-220F-2.5-1/2 7 weeks   266.00    Model L- 0-220F 2.5" stem RoHS compliancy undetermined

 Order Specific Models Here
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Other temperature ranges may be available please consult sales.
 Ordering Example: (1) J-0-150F-4-1/2 0-150F Temperature Range, 4 in. Stem Length, 1/2 NPT Mounting Bushing , $319.00
 Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Series
  Select
J for J Series
L for L Series
(2) Temperature Range
  Select
-100-100F for -100 to 100°F
-80-120F for -80 to 120°F
-40-160F for -40 to 160°F
-20-120F for -20 to 120°F
0-100F for 0 to 100°F
25-125F for 25 to 125°F
0-140F for 0 to 140°F
0-150F for 0 to 150°F
0-200F for 0 to 200°F
0-220F for 0 to 220°F
0-250F for 0 to 250°F
0-300F for 0 to 300°F
20-240F for 20 to 240°F
-50-300F for -50 to 300°F
50-300F for 50 to 300°F
50-400F for 50 to 400°F
50-500F for 50 to 500°F
50-550F for 50 to 550°F
50-750F for 50 to 750°F
100-800F for 100 to 800°F
150-750F for 150 to 750°F
200-1000F for 200 to 1000°F
-100-200F for -100 to 200°F
-70-150F for -70 to 150°F
200-300F for 200 to 300°F
300-400F for 300 to 400°F
-50-200C for -50 to 200°C
-50-100C for -50 to 100°C
-50-50C for -50 to 50°C
-40-70C for -40 to 70°C
-40-160C for -40 to 160°C
-30-30C for -30 to 30°C
-20-120C for -20 to 120°C
-10-110C for -10 to 110°C
0-50C for 0 to 50°C
0-100C for 0 to 100°C
0-150C for 0 to 150°C
0-200C for 0 to 200°C
0-300C for 0 to 300°C
0-400C for 0 to 400°C
100-500C for 100 to 500°C
-80-220C for -80 to 220°C
-20-220C for -20 to 220°C
0-30C for 0 to 30°C
0-60C for 0 to 60°C
0-250C for 0 to 250°C
50-450C for 50 to 450°C
100-550C for 100 to 550°C
-50-210F/-50-100C for -50 to 210°F (-50-100°C)
-100-100F/-70-40C for -100-100°F (-70 to 40°C)
25-125F/-5-50C for 25 to 125°F (-5 to 50°C)
-40-160F/-40-70C for -40-160°F (-40 to 70°C)
0-200F/-10-90C for 0 to 200°F (-10 to 90°C)
0-250F/-20-120C for 0 to 250°F (-20 to 120°C)
50-300F/10-150C for 50 to 300°F (10 to 150°C)
50-500F/10-260C for 50 to 500°F (10 to 260°C)
50-550F/10-290C for 50 to 550°F (10 to 290°C)
150-750F/70-400C for 150 to 750°F (70 to 400°C)
200-1000F/100-500C for 200 to 1000°F (100 to 500°C)
0-150F/-20-70C for 0 to 150°F (-20 to 70°C)
20-240F/-10-115C for 20 to 240°F (-10 to 115°C)
50-400F/10-200C for 50 to 400°F (10 to 200°C)
(3) Stem Length
  Select
21/2 for 2 1/2 in
4 for 4 in
6 for 6 in
9 for 9 in
12 for 12 in
15 for 15 in
18 for 18 in
24 for 24 in
30 for 30 in
36 for 36 in
(4) Thread
  Select
1/2 for 1/2 in NPT Mounting Thread
3/4 for 3/4 in NPT Adaptor
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:DialTemp, Bi-Metal Stem Thermometers, 3" and 5" Heads, capacitive proximity

   Back to topBack to top