The KE Cable heating element is tension wrapped and covered with two layers of nonflammable Polyimide Film applied in reverse directions, then heat fused for moisture
protection. A stainless steel and tinned copper sheath is then added for additional protection
and electrical ground return path. The sheath is enclosed in a minimum 20 mil PFA
abrasion and chemical resistant extruded jacket.
KE Cable is a low Watt density electrical resistance heater. It is designed for freeze
protection, viscosity and high temperature process control in Class 1, Groups B, C, and D,
Division 2 Classified Areas as well as in corrosive environments. KE is used in asphalt plants, oil
refineries, mines, chemical and petrochemical processing areas, other locations where corrosive
atmospheres can occur. KE is equally suitable for applications in severe arctic cold.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified
personnel. See inside back cover for additional warnings.
Max. Circuit Length**-KE Series
Power
120V
208V
240V
277V
480V
4 Watts/ft
349'
606'
699'
806'
1398'
8 Watts/ft
247'
428'
494'
570'
988'
12 Watts/ft
202'
350'
403'
466'
807'
† All dollar amounts on this site are shown in Singapore currency.
Note: *Price per foot. When ordering specify desired length in feet. 25 foot minimum. **Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F. To complete your system the following accessories are recommended: (1) Termination kits for KE cable, (2) control options - we offer complete selection of controllers and thermostats.