|
|
|
|
|
|
$108.00
KTXL-14U-12
|
|
Probes Molded in House to ensure Quality and Performance
|
|
304SS and Inconel® 600 Sheaths
|
|
1 m (40 in.) PFA-Insulated Lead Wire with Stripped Leads
|
|
Manufactureed with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance
|
|
Lead and Transition Rated to 260°C (500°F)
|
View related products - Thermocouples
|
| |
|
|
|
For long life, drift-free operation, choose Super
OMEGACLAD™ XL mineral insulated
thermocouple cable and our rugged transition joint probes, which are
available in Type K and N
calibrations. Calibration ANSI Code
| Sheath Materials
| Sheath
Dia. mm (in.) | T/C
Junction Upper
Temp. °C (°F) | Model Number (See
notes, below) | K Cromega®- AL
| 304SS | 1.59
(1/16) 3.18 (1/8) 4.78 (3/16) 6.35 (1/4) |
899 (1650) 899 (1650) 899 (1650) 899 (1650) |
KTSS-116(*)-(**) KTSS-18(*)-(**) KTSS-316(*)-(**) KTSS-14(*)-(**)
| Inconel® 600
| 1.59 (1/16) 3.18 (1/8) 4.78
(3/16) 6.35 (1/4) | 921 (1690) 1071
(1960) 1149 (2100) 1149 (2100) |
KTIN-116(*)-(**) KTIN-18(*)-(**) KTIN-316(*)-(**) KTIN-14(*)-(**)
| Super OMEGACLAD™ XL
| 1.59 (1/16) 3.18
(1/8) 4.78 (3/16) 6.35 (1/4) | 1038 (1900) 1149 (2100) 1204
(2200) 1204 (2200) | KTXL-116(*)-(**) KTXL-18(*)-(**) KTXL-316(*)-(**) KTXL-14(*)-(**)
| J Iron- Constantan
| 304SS | 1.59
(1/16) 3.18 (1/8) 4.78 (3/16) 6.35 (1/4) |
441 (825) 521 (970) 621 (1150) 721 (1330) |
JTSS-116(*)-(**) JTSS-18(*)-(**) JTSS-316(*)-(**) JTSS-14(*)-(**)
| T Copper- Constantan
| 304SS | 1.59
(1/16) 3.18 (1/8) 4.78 (3/16) 6.35 (1/4) |
260 (500) 316 (600) 371 (700) 371 (700) |
TTSS-116(*)-(**) TTSS-18(*)-(**) TTSS-316(*)-(**) TTSS-14(*)-(**)
| Notes:
*Specify Junction: (G)rounded, (E)xposed
or
or (U)ngrounded. **Specify length in
inches: 6 for 150 mm (6 in.), 12
for 300 mm (12 in.), or 18 for 450 mm (18 in.). Super
OMEGACLAD™ XL probes (highlighted in
yellow) are also
available in N calibration; substitute NT
for KT in Model Number. Some Type E devices are also available.
See ordering examples below and contact Sales for moe info.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: For extended lead wire beyond 1 m, add $1 per foot (300 mm). Contact Sales or see the Spec Sheet for prices on additional lengths of MI cable. Prices for 6 and 12 in. (150 and 300 mm) probes are the same. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select ET for Type E KT for Type K JT for Type J TT for Type T NT for Type N
(2)
|
Sheath Material
|
|
Select SS for 304 Stainless Steel IN for Inconel® 600 XL for Super OMEGACLAD™ XL
(3)
|
Sheath Diameter
|
|
Select 116 for 1/16 in. (1.5 mm) 18 for 1/8 in. (3 mm) 316 for 3/16 in. (4.5 mm) 14 for 1/4 in. (6 mm)
(4)
|
Junction Type
|
|
Select U for Ungrounded G for Grounded E for Exposed
(5)
|
Sheath Length
|
|
Select 6 for 6 in. (150 mm) 12 for 12 in. (300 mm) 18 for 18 in. (450 mm)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
SMP, SMPW, HMP and HMPW: |
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range |
|
|
|
|
|
|
|
Keywords:thermocouple probe, thermocouples, lead wire, insulated thermocouple probe, molded thermocouple probe
|
Back to top
|
|