The LC411-USBH Series high
speed USB load cells connect
directly to your computer. No additional power supply is needed. The load cell is powered directly from your computer’s USB port.
FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access. Download your free copy today!
SPECIFICATIONS Excitation: From USB port Output: Digital (USB 2.0) 5-Point Calibration: Included 0%, 50%, 100%, 50%, 0% Note: Models > 300,000 lbf are calibrated at 300,000 lbf. Full scale calibrations above 300,000 lb by quotation only. Response Time: Up to 1 ms; non-impact loading Linearity: ≤3000 lb: ±0.13% full scale >3000 lb: ±0.10% full scale Hysteresis: ≤3000 lb: ±0.12% full scale >3000 lb: ±0.10% full scale Repeatability: ±0.05% Zero Balance: ±1.0% full scale Operating Temperature: -40 to 80°C (-40 to 176°F) Compensated Temperature: 16 to 71°C (60 to 160°F) Thermal Effects: Zero: 0.0045%FSO/°C (0.003%FSO/°F) Span: 0.006%FSO/°C (0.004%FSO/°F) Safe Overload: 150% full scale capacity Ultimate Overload: 300% full scale capacity Full Scale Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical Electrical Connection: 1.8 m (6') cable with standard USB connector Protection Class: IP65
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 5-point NIST traceable calibration, cable with USB connector, and downloadable PC software.
Dual bridge models available, add suffix “-DUAL” to model
number for additional cost.