|
|
|
|
|
The LCCE S-Beam load cells are
designed with mechanical overload
protection to 500% of FS in both
tension and compression. This
unique design gives you an extra
level of protection and functionality
that is typically an extra cost option
on most load cells. When overloaded,
the load cell is protected by a unique
locking design. When the overload is removed, the load cell unlocks
and returns to normal funtion. The
stainless steel sensing element
makes this load cell one of the most
durable models available.
SPECIFICATIONS
Excitation: 10 Vdc, 15V maximum
Output: 3 mV/V ± 0.25% full scale
Calibration: 5 point NIST traceable In tension at 0%, 50%, 100%, 50%, 0%
Linearity: ± 0.03% full scale
Hysteresis: ± 0.02% full scale
Repeatability: ± 0.01% full scale
Zero Balance: ± 1% full scale
Creep in 20 minutes: ± 0.03% full scale
Operating Temperature: -18 to 65°C (0 to 150°F)
Compensated Temperature: -18 to 65°C (0 to 150°F)
Thermal Effects:
Zero: ± 0.0027% FS/°C
Span: ± 0.0014% rdg/°C
Safe Overload: 500% capacity tension and compression
Ultimate Overload: 500% capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP67
Material: 17-4 PH SS element, aluminum side cover
Electrical Connection: 6 m (20') 4-conductor 24 AWG jacketed cable
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 5-point NIST traceable calibration certificate and 59K shunt data.
Ordering Example: (1) LCCE-100 100 LB HIGH OVERLOAD LOAD CELL, $1,275.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DP41-S: |
High Performance Strain Gage Meter, High Resolution 6-Digit Display |
|
|
|
DP25-S: |
Economical Strain Indicators with Built-in Sensor Excitation
Discontinued |
|
|
|
|
LCCD Series: |
Environmentally Protected S-Beam Load Cells
|
|
|
|
|
|
|
|
|
Keywords:S Beam Load Cell, High overload, Tenson Load Cells
lcce,
|
Back to top
|
|