More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Low Density Cartridge Heater with 304 Stainless Steel Sheath ¼" (6.35 mm) Nominal Diameter

LDC2 Series   
 
LDC2 Series:Low Density Cartridge Heater with 304 Stainless Steel Sheath
¼
Click for larger image.
   
Cost Effective Cartridge Heaters of Uncompromised Quality
Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40W/in2) (Depending on Heater Size and Operating Temperature)
Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
U.L. Component Recognized*
CSA Certified*
Applications up to 565ºC (1050ºF) Working Temperature
Sheath Temperatures up to 650ºC (1200ºF)
Standard Lengths of 25.4 to 254 mm (1 to 10")
120V and 240V Models
Over 40 Standard Termination Styles are available. Contact Omega for availability and pricing.

View related products - Cartridge Heaters

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Low-density cartridge heaters are an excellent, cost effective choice that does not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume large quantities of cartridge heaters for their equipment.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Omega maintains over 65,000 semifinished cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths that match most customer requirements and applications.

Highly engineered specific purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to providing value added expertise in engineering and manufacturing capabilities to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges.

*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.

Low Density Cartridge Heaters ¼" Dia., Actual 0.247" ±0.002" (6.27 mm)
Sheath Length Model No. Watts Watt Density
inch mm 120V 240V Watts/cm2 Watts/in2
1 25.4 LDC00012 20 5.3 34
1 25.4 LDC00013 42 11.1 71
38.1 LDC00014 20 3.5 23
2 50.8 LDC00015 32 4.2 27
2 50.8 LDC00016 40 5.3 34
2 50.8 LDC00017 50 6.6 42
63.5 LDC00018 30 3.0 19
3 76.2 LDC00019 32 2.5 16
3 76.2 LDC00020 50 3.9 25
88.9 LDC00021 80 5.3 34
4 101.6 LDC00022 LDC00023 100 5.6 36
5 127.0 LDC00024 125 5.5 35
6 152.4 LDC00025 LDC00026 150 5.4 35
7 177.8 LDC00027 LDC00028 100 3.0 20
8 203.2 LDC00029 LDC00030 200 5.3 34
10 254.0 LDC00031 LDC00032 250 5.2 34
Model Numbers listed are cartridge heaters terminated with Type F flexible leads 254 mm (10") long.
For other terminations and options contact OMEGA for Model Numbers and pricing.
Caution: These products are not recommended for direct immersion liquid heating applications


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LDC00014 6 weeks   63.00    120 Volt, 20 Watts, length 1 1/2 inch  
 LDC00019 6 weeks   77.00    120 Volt, 32 Watts, length 3 inch  
 LDC00021 6 weeks   77.00    120 Volt, 80 Watts, length 3 1/2 inch  
 LDC00031    Consult sales   120 Volt, 250 Watts, length 10 inch  
 LDC00012 6 weeks   64.00    120 Volt, 20 Watts, length 1 inch  
 LDC00013 6 weeks   63.00    120 Volt, 42 Watts, length 1 inch  
 LDC00015 2 weeks   68.00    120 Volt, 32 Watts, length 2 inch  
 LDC00017 6 weeks   68.00    120 Volt, 50 Watts, length 2 inch  
 LDC00022 2 weeks   80.00    120 Volt, 100 Watts, length 4 inch  

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: * Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering. Dimensional Specifications Electrical Specifications **480V when applicable. Contact Omega. Note: Model numbers above are for low density cartridge heaters terminated with Type F flexible leads, 254 mm (10") long.
 Ordering Example: (1) LDC00022 100 W, 120 Vac cartridge heater., $80.00

 Related Links - Related Products
 Related Products
HDC00001 HDC00001:
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath ¼" (6.35 mm) Nominal Diameter
HDC00125 HDC00125:
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath ⅜" (9.525 mm) Nominal Diameter
HDC00426 HDC00426:
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath ½" (12.7 mm) Nominal Diameter
   
Keywords:Low Density Cartridge Heater, 304 Stainless Steel Sheath, 1/4" (6.35 mm) Nominal Diameter

   Back to topBack to top