|
|
|
|
|
|
|
|
Cost Effective Cartridge Heaters of Uncompromised Quality
|
|
Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40 W/in2) (Depending on Heater Size and Operating Temperature)
|
|
Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
|
|
U.L. Component Recognized*
|
|
CSA Certified*
|
|
Applications up to 565ºC (1050ºF) Working Temperature
|
|
Sheath Temperatures up to 650ºC (1200ºF)
|
|
Standard Lengths of 76.2 to 609.6 mm (3 to 24")
|
|
120V and 240V Models - 480V Capability
|
|
Over 40 Standard Termination Styles are Available, Contact Omega for Availability and Pricing
|
View related products - Cartridge Heaters
|
| |
|
|
|
Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added
customer service. Low-density cartridge heaters are an excellent, cost effective choice that does
not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume
large quantities of cartridge heaters for their equipment.
Multi-purpose cartridge heaters are the solution for a multitude of original equipment
manufacturers (OEMs) and maintenance (MRO) applications. Omega maintains over 65,000 semifinished
cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry
standard diameters and lengths that match most customer requirements and applications.
Highly engineered specific purpose Omega cartridge heaters have been at the forefront of
addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of
diversified industries. As a company Omega is uniquely qualified and committed to providing value
added expertise in engineering and manufacturing capabilities to assist our customers in
developing highly engineered specific use cartridge heaters for dependable and reliable
performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design
challenges.
*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652
and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.
Low Density Cartridge Heater 15/16" Dia., Actual 0.933" ±0.002" (23.70 mm)
Model No. | Sheath Length | Watts | Watt Density |
inch | mm | 120V | 240V | | Watt/cm2 | Watt/in2 |
3 | 76.2 | LDC00343 | LDC00344 | 275 | 5.8 | 37 |
4 | 101.6 | LDC00345 | LDC00346 | 325 | 4.9 | 32 |
5 | 127.0 | LDC00347 | LDC00348 | 140 | 1.6 | 11 |
5 | 127.0 | LDC00349 | LDC00350 | 400 | 4.7 | 30 |
6 | 152.4 | LDC00351 | LDC00352 | 450 | 4.3 | 28 |
7 | 177.8 | LDC00353 | LDC00354 | 450 | 3.6 | 24 |
7⅜ | 187.3 | LDC00355 | LDC00356 | 270 | 2.1 | 13 |
8 | 203.2 | LDC00357 | LDC00358 | 500 | 3.5 | 23 |
8½ | 215.9 | LDC00359 | LDC00360 | 500 | 3.3 | 21 |
10 | 254.0 | LDC00361 | LDC00362 | 600 | 3.3 | 21 |
11 | 279.4 | LDC00363 | LDC00364 | 625 | 3.1 | 20 |
12 | 304.8 | LDC00365 | LDC00366 | 700 | 3.2 | 21 |
15 | 381.0 | LDC00367 | LDC00368 | 850 | 3.1 | 20 |
18 | 457.2 | LDC00369 | LDC00370 | 1000 | 3.0 | 19 |
24 | 609.6 | LDC00371 | LDC00372 | 1400 | 3.1 | 20 |
Model Numbers listed are for cartridge heaters terminated with Type F flexible leads, 254 mm (10") long.
For other terminations and options contact Omega for Model Numbers and pricing.
Caution: These products are not recommended for direct immersion liquid heating applications.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: * Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering. Dimensional Specifications Electrical Specifications **480V when applicable. Contact Omega. Note: Model numbers above are for low density cartridge heaters terminated with Type F flexible leads, 254 mm (10") long.
Ordering Example: (1) LDC00357 500 W, 120 Vac cartridge heater., $171.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HDC00001: |
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath ¼" (6.35 mm) Nominal Diameter |
|
|
|
HDC00125: |
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath
⅜" (9.525 mm) Nominal Diameter |
|
|
|
HDC00426: |
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath
½" (12.7 mm) Nominal Diameter |
|
|
|
|
|
|