More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Fully Isolated Limited Distance Modem

LDM70 Series   
1 year warranty CE OmegaCare
 
Fully Isolated Limited Distance Modem
LDM70 Series:Fully Isolated Limited Distance Modem
Click for larger image.
   
DC to 57,600 Baud
Complete Isolation with Optical Couplers and Power DC-to-DC Converter
Data Terminal Ready, Carrier Detect Handshake Without Extra Wires
Surge Protectors
Four LED Diagnostic Indicators
Operation to 3 Miles (5 KM) at 9600 Baud, 1 Mile (1.7 KM) at 19,200, 0.5 Miles (0.8 KM) at 57,600
Four-Wire Full Duplex, Two-Wire Simplex
Self-Powered or Host-Powered
Selection of Connectors
Wide Operating Temperature Range: 0 to +70°C

View related products - Communication Products and Converters

Click to scroll below to order See Specs PDF Manuals

The LDM70 Series of products is designed to allow video display terminals (VDTs) and other RS-232 devices to be connected over distances sufficient to cover any industrial or institutional complex of buildings. These modems feature a rugged aluminum enclosure small enough to mount on the back panel of VDT units, saving valuable desk and floor space.

The LDM70 Series is designed for full duplex, asynchronous operation over two DC-continuity, non-loaded, twisted-wire pairs. Through special high-speed optically coupled circuits, they may communicate at data rates up to 57,600 baud. A handshake operation is implemented over the same two-wire pairs. A self-powered model and a host-powered model are available. The self-powered unit uses 12 Vac from a wall-mounted transformer, while the host-powered unit takes ±DC power from pins 9 and 10 of the RS-232 connector. The modem circuits—and, consequently, the host device—are protected from electrical transients due to lightning strikes or operation of heavy industrial equipment.

Each device features a convenient Data-Communication Equipment (DCE) to Data-Terminal Equipment (DTE) switch which reverses pins 2 and 3 of the RS-232 connector. For installation and troubleshooting, each unit has diagnostic Light-Emitting Diodes (LEDs) on the transmit and receive lines. In addition, LEDs indicate valid carrier detect and data terminal ready. The RS-232 connector may be ordered as a male or female 25-pin connector. Field connection is made through a modern, solderless, screw-termination assembly. Alternatively, a convenient four-wire modular phone jack is available.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LDM70-P    Consult sales   Fully isolated limited distance modem with 25 pin male RS-232 connector, screw termination field connector, host-powered  
 LDM70-S    Consult sales   Fully isolated limited distance modem with 25 pin female RS-232 connector, screw termination field connector, host-powered  
 LDM70-PJ    Consult sales   Fully isolated limited distance modem with 25 pin male RS-232 connector, modular phone jack field connector, host-powered  
 LDM70-SJ    Consult sales   Fully isolated limited distance modem with 25 pin female RS-232 connector, modular phone jack field connector, host-powered  
 LDM70-PT    Consult sales   Fully isolated limited distance modem with 25 pin male RS-232 connector, screw termination field connector, transformer powered  
 LDM70-ST    Consult sales   Fully isolated limited distance modem with 25 pin female RS-232 connector, screw termination field connector, transformer powered  
 LDM70-PJT    Consult sales   Fully isolated limited distance modem with 25 pin male RS-232 connector, modular phone jack field connector, transformer powered  
 LDM70-SJT    Consult sales   Fully isolated limited distance modem with 25 pin female RS-232 connector, modular phone jack field connector, transformer powered  
All dollar amounts on this site are shown in Singapore currency.

 Note: Includes operator’s manual. Transformer powered units also include 120 Vac wall mount transformer.

   
Keywords:Fully Isolated Limited Distance Modem

   Back to topBack to top