More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Fully Isolated Limited Distance Modem, RS-232/422 Converter

LDM422 Series   
1 year warranty CE OmegaCare
 
Fully Isolated Limited Distance Modem, RS-232/422 Converter
LDM422 Series:Fully Isolated Limited Distance Modem, RS-232/422 Converter
Click for larger image.
   
Complete Isolation with Optical Couplers and Power DC-to-DC Converter
Industrial Surge Protection Devices
Six LED Diagnostic Indicators
DC to 19,200 Baud at 6000 Feet (1800M), 9600 Baud at 3 Miles (5KM)
Request-to-Send, Clear-to- Send Handshake
Tri-State Outputs for Multidrop Applications
Selection of Connectors
Wide Operation Temperature Range
Solderless Screw Terminal Field Connections

View related products - Communication Products and Converters

Click to scroll below to order See Specs PDF Manuals

The LDM422 is a compact RS-232 to RS-422 converter which features a complete electrical isolation barrier and heavy duty electrical surge protectors. These devices feature a rugged aluminum enclosure small enough to mount on the back panel of typical computer equipment, saving valuable desk and floor space. Isolation is provided by optical couplers and a DC-to-DC converter. The RS-232 connection is through male or female EIA 25-pin connectors. The RS422 connections are made through convenient solderless screw terminals. The LDM422 series is designed for full duplex operation over two-wire pairs. Outputs are tri-state, allowing multidropping of up to 32 units. Hardware handshake is available over two separate wire pairs. Data rates are 75 to 19,200 baud. Six diagnostic LED indicators are provided for installation guidance and system troubleshooting. The RS-232 interface supports Request To Send, Clear To Send, Data Set Ready, Received Line Signal Detect, and Data Terminal Ready. A convenient null modem switch is provided for the data lines. The RS-422 interface supports Request To Send and Clear To Send on separate wire pairs. The LDM422 may be used to convert two sets of send and receive channels by using RTS and CTS circuits as the second data channels. Data rates are the same. The units use 12VAC from a wall-mounted transformer or ±12VDC to pins 9 (+) and 10 (–) of the RS-232 connector. The LDM422 conforms to EIA RS-232 and RS-422 specifications. Data Terminal Ready must be asserted by the host RS-232 port before the LDM422 can transmit data. When Data Terminal Ready is not asserted all outputs of the LDM422 are high impedance, allowing up to 32 LDM422 units to be multidropped on a common communications cable. See Figure on page 2 for details. Request To Send and Clear To Send are carried through the RS-422 port as two separate wire pairs. These may be used for full duplex flow control.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the LDM422-P  LDM422-P 2 weeks   615.00    Fully isolated limited distance modem, RS-232/422 converter, 25 pin male RS-232 connector, host-powered  
    LDM422-S    Consult sales   Fully isolated limited distance modem, RS-232/422 converter, 25 pin female RS-232 connector, host-powered  
    LDM422-PT    Consult sales   Fully isolated limited distance modem, RS-232/422 converter, 25 pin male RS-232 connector, transformer powered  
    LDM422-ST    Consult sales   Fully isolated limited distance modem, RS-232/422 converter, 25 pin female RS-232 connector, transformer powered  
All dollar amounts on this site are shown in Singapore currency.

 Note: Includes operator’s manual. Transformer powered units also include 120 Vac wall mount transformer.

   
Keywords:Fully Isolated Limited Distance Modem, RS-232/422 Converter

   Back to topBack to top