More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Fully Isolated Limited Distance Modem, RS-232/485 Converter

LDM485 Series   
1 year warranty CE OmegaCare
 
Fully Isolated Limited Distance Modem, RS-232/485 Converter
LDM485 Series:Fully Isolated Limited Distance Modem, RS-232/485 Converter
Click for larger image.
   
Complete Isolation with Optical Couplers and Power DC-to-DC Converter
Industrial Surge Protection Devices
Six LED Diagnostic Indicators
19.2K Baud at 3 Miles (5KM), 57.6K Baud at 0.5 Miles (0.8KM)
Request-to-Send, Clear-to- Send Handshake
Tri-State Outputs for Multidrop Applications, up to 64 Devices
Selection of Connectors
Wide Operating Temperature Range
Solderless Screw Terminal Field Connections

View related products - Communication Products and Converters

Click to scroll below to order See Specs PDF Manuals

The LDM485 is a compact RS-232 to RS-485 converter which features a complete electrical isolation barrier and heavy duty electrical surge protectors. These devices feature a rugged aluminum enclosure small enough to mount the back panel of typical computer equipment, saving valuable desk and floor space. Isolation is provided by optical couplers and a DC-to-DC converter. The RS-232 connection is through male or female EIA 25-pin connectors. The RS-485 connections are made through convenient solderless screw terminals.

The LDM485 series is designed for full duplex operation over two-wire pairs. Outputs are tri-state, allowing multidropping of up to 64 units. Hardware handshake is available over two separate wire pairs. Data rates are DC to 57.6k baud. Six diagnostic LED indicators are provided (see Figure 1) for installation guidance and system troubleshooting. The RS-232 interface supports Request To Send, Clear To Send, Data Set Ready, Received Line Signal Detect, and Data Terminal Ready. A convenient null modem switch is provided for the data lines. Also, a line termination switch connects a line termination resistor and line bias resistors to the RS-485 receive lines. The RS-485 interface supports Request To Send and Clear To Send on separate wire pairs. The LDM485 may be used to convert two sets of send and receive channels by using RTS and CTS circuits as the second data channels. Data rates are the same. The units use 12VAC from a wall-mounted transformer to screw terminals 1 and 2 on the RS-485 connector. Alternately, they can use ±12VDC to pins 9 (+) and 10 (–) of the RS-232 connector.

The LDM485 conforms to EIA RS-232 and RS-485 specifications. Data Terminal Ready must be asserted by the host RS-232 port before the LDM485 can transmit data. When Data Terminal Ready is not asserted, all outputs of the LDM485 are high impedance, allowing up to 64 LDM485 units to be multidropped on a common communications cable. See Figures 1 and 3 for details. Request To Send and Clear To Send are carried through the RS-485 port as two separate wire pairs. These may be used for full duplex flow control. Data Terminal Ready, DTR, must be asserted before the LDM485 can transmit data. This is normally done by the host computer. For situations where the host equipment does not have the capability of supplying a DTR signal, RLSD may be used to automatically assert DTR. On the RS-232 connector P1 of each LDM485, simply connect RLSD pin 8 to DTR pin 20. This connection is not appropriate for multi-drop installations.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LDM485-P    Consult sales   Fully isolated limited distance modem, RS-232/485 converter, 25 pin male RS-232 connector, host-powered  
 LDM485-S    Consult sales   Fully isolated limited distance modem, RS-232/485 converter, 25 pin female RS-232 connector, host-powered  
 LDM485-PT    Consult sales   Fully isolated limited distance modem, RS-232/485 converter, 25 pin male RS-232 connector, transformer powered  
 LDM485-ST 2 weeks   765.00    Fully isolated limited distance modem, RS-232/485 converter, 25 pin female RS-232 connector, transformer powered  
All dollar amounts on this site are shown in Singapore currency.

 Note: Includes operator’s manual. Transformer powered units also include 120 Vac wall mount transformer.

   
Keywords:Fully Isolated Limited Distance Modem, RS-232/485 Converter

   Back to topBack to top