More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Self-Standing Laboratory Heating Mantles

LHM Series   
RoHS
 
Heating Mantles
LHM Series:Self-Standing Laboratory Heating Mantles
Click for larger image.
   
Uniform Heat Distribution
Temperature Ratings to 482°C (900°F)
Low Watt Density Heat
Rectangular Shape for Easy Storage and Stacking
Vinyl Exterior Cover is Easily Cleaned

View related products - Laboratory Equipment

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGALUX™ Laboratory Heating Mantles are fiberglass insulating heating jackets specifically designed for heating laboratory vessels. OMEGALUX’s Standard Laboratory Heating Mantles are available in eight different sizes, from 50 ml to 5000 ml. With OMEGALUX’s proven “self” standing design, you are able to place soft, form fitting mantles directly on your countertop. No more hassle with jack stands, support rings or bulky metal case units. Magnetic stirring is easily performed through the heating mantle.

Try using our variable output CPP Series temperature controller, exact repeatable results can be achieved. The unique serpentine constructed heating element provides evenly distributed, low-watt density heat making these mantles ideal for highly sensitive applications.



Model No. Holds Flask
Size (ml)
Volts Amps Watts Dimensions (cm) Shipping
Weight Kg (lb.)
A B C D
LHM-0050-VF1
LHM-0050-VF2
50
50
120
240
0.43
0.22
52
52
7.95
7.95
10.20
10.20
5.10
5.10
6.35
6.35
0.2 (0.5)
0.2 (0.5)
LHM-0100-VF1
LHM-0100-VF2
100
100
120
241
0.58
0.29
70
70
9.20
9.20
11.70
11.70
6.35
6.35
7.65
7.65
0.2 (0.5)
0.2 (0.5)
LHM-0250-VF1
LHM-0250-VF2
250
250
120
242
1.19
0.60
143
143
11.10
11.10
15.00
15.00
8.57
8.57
8.90
8.90
0.3 (0.75)
0.3 (0.75)
LHM-0500-VF1
LHM-0500-VF2
500
500
120
243
1.75
0.88
210
210
13.35
13.35
17.00
17.00
10.50
10.50
9.55
9.55
0.5 (1.0)
0.5 (1.0)
LHM-1000-VF1
LHM-1000-VF2
1000
1000
120
244
3.14
1.57
377
377
14.60
14.60
18.55
18.55
14.00
14.00
10.20
10.20
0.6 (1.25)
0.6 (1.25)
LHM-2000-VF1
LHM-2000-VF2
2000
2000
120
245
4.33
2.17
520
520
16.50
16.50
21.10
21.10
16.20
16.20
11.45
11.45
0.8 (1.75)
0.8 (1.75)
LHM-3000-VF1
LHM-3000-VF2
3000
3000
120
246
4.58
2.29
550
550
18.40
18.40
24.50
24.50
18.40
18.40
15.20
15.20
0.9 (2.00)
0.9 (2.00)
LHM-5000-VF1
LHM-5000-VF2
5000
5000
120
247
5.17
2.58
620
620
21.00
21.00
27.20
27.20
22.50
22.50
15.25
15.25
0.9 (2.00)
0.9 (2.00)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LHM-0050-VF1 16 weeks   410.00    Heating Mantle, 50 ml flask, 120 Vac, RoHS compliant
 LHM-0050-VF2 16 weeks   425.00    Heating Mantle, 50 ml flask, 240 Vac, RoHS compliant
 LHM-0100-VF1 16 weeks   475.00    Heating Mantle, 100 ml flask, 120 Vac, RoHS compliant
 LHM-0100-VF2 16 weeks   475.00    Heating Mantle, 100 ml flask, 240 Vac, RoHS compliant
 LHM-0250-VF1 16 weeks   510.00    Heating Mantle, 250 ml flask, 120 Vac, RoHS compliant
 LHM-0250-VF2 16 weeks   510.00    Heating Mantle, 250 ml flask, 240 Vac, RoHS compliant
 LHM-0500-VF1 16 weeks   585.00    Heating Mantle, 500 ml flask, 120 Vac, RoHS compliant
 LHM-0500-VF2 16 weeks   585.00    Heating Mantle, 500 ml flask, 240 Vac, RoHS compliant
 LHM-1000-VF1 16 weeks   950.00    Heating Mantle, 1000 ml flask, 120 Vac, RoHS compliant
 LHM-1000-VF2 16 weeks   950.00    Heating Mantle, 1000 ml flask, 240 Vac, RoHS compliant
 LHM-2000-VF1 16 weeks   1,005.00    Heating Mantle, 2000 ml flask, 120 Vac, RoHS compliant
 LHM-2000-VF2    Consult sales   Heating Mantle, 1000 ml flask, 240 Vac, RoHS compliant
 LHM-3000-VF1 16 weeks   1,090.00    Heating Mantle, 3000 ml flask, 120 Vac, RoHS compliant
 LHM-3000-VF2 16 weeks   1,090.00    Heating Mantle, 3000 ml flask, 240 Vac, RoHS compliant
 LHM-5000-VF1 16 weeks   1,265.00    Heating Mantle, 5000 ml flask, 120 Vac, RoHS compliant
 LHM-5000-VF2 16 weeks   1,265.00    Heating Mantle, 5000 ml flask, 240 Vac, RoHS compliant
 LHM0050-HS1 16 weeks   390.00    LOWER HEMISPHERICAL HEATMANTLE RoHS compliant
 LHM0100-HS1 16 weeks   470.00    LOWER HEMISPHERICAL H.M.120V RoHS compliant
 LHM0250-HS1 16 weeks   500.00    LOWER HEMISPHERICAL H.M.120V RoHS compliant
 LHM0250-TS1 16 weeks   299.00    UPPER HEMISPHERICAL H.M.120V RoHS compliant
 LHM0500-HS1 16 weeks   510.00    LOWER HEMISPHERICAL H.M.120V RoHS compliant
 LHM1000-HS1 16 weeks   600.00    LOWER HEMISPHERICAL H.M.120V RoHS compliant
 LHM2000-HS1 16 weeks   670.00    LOWER HEMISPHERICAL H.M.120V RoHS compliant
 LHM12000-HS1 16 weeks   1,850.00    UPPER HEMISPHERICAL HEATING MANTLE 120 V RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) LHM-1000-VF2 heating mantle for a 1000 ml flask powered by 240 Vac, $950.00

 Related Links - Related Products
 Related Products
PHH-37 PHH-37:
Handheld pH/mV Meter with RS232 Communications and Software - Discontinued
PHH-60BMS PHH-60BTDS PHH-80BMS PHH-80BTDS PHH-82B PHH-81A PHH-60BMS PHH-60BTDS PHH-80BMS PHH-80BTDS PHH-82B PHH-81A:
Dual pH/conductivity the Most Popular Pocket Pal™ Meter  - Discontinued
PHH222 PHH222:
Economical pH Meter or pH/mv Meter  - Discontinued
   
Keywords:Self-Standing Laboratory Heating Mantles, motion actuator

   Back to topBack to top