2.6 to 45 kW
208, 240, 277, 480V 1 and 3 Phase
8,900 to 153,600 BTU/Hr
Meets UL, NEC and OSHA Requirements
No Venting Necessary
Built-In Power Controls
View related products - Comfort Heaters
The LUH series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
MOUNTING LIMITATION
Hazardous atmosphere—Unit
heaters should not be used in
potentially explosive atmospheres.
Corrosive atmosphere—The finish
is not intended for direct salt spray
exposure in marine applications or
the highly corrosive atmospheres of
greenhouses, swimming pools,
chemical storage bins, etc.
Mounting height— Do not install
unit heaters above recommended
maximum mounting height.
Obstructions— must not block unit
heater air inlet or discharge.
Electrical (60 Hz ) Motor Air Delivery Ordering
kW Volts Ckt & Phase Amps 3 Volts Phase HP RPM CFM FPM Temp Rise(°F) Horz Throw(Ft) Mtg4 Height (Ft) Model Number
2.6 208 1-1 13.1 208 1 1/50 1000 310 700 27 12 8 LUH-02-81-34
2.0/2.6 208/240 1-1 11.41 240 1 1/50 1000 310 700 27 12 8 LUH-02-21-34
2.6 277 1-1 9.6 277 1 1/50 1000 310 700 27 12 8 LUH-02-71-35
4 208 1-1 19.8 208 1 1/50 1000 310 700 42 12 8 LUH-04-81-34
4 208 1-32 11.71 208 1 1/50 1000 310 700 42 12 8 LUH-04-83-34
3/4 208/240 1-1 17.21 240 1 1/50 1000 310 700 42 12 8 LUH-04-21-34
3/4 208/240 1-32 10.2 240 1 1/50 1000 310 700 42 12 8 LUH-04-23-34
4 277 1-1 14.6 277 1 1/50 1000 310 700 42 12 8 LUH-04-71-35
4 480 1-3 5.1 480 1 1/50 1000 310 700 42 12 8 LUH-04-43-32
5 208 1-1 24.6 208 1 1/50 1050 420 950 42 18 8 LUH-05-81-34
5 208 1-32 14.5 208 1 1/50 1050 420 950 42 18 8 LUH-05-83-34
3.75/5 208/240 1-1 21.4 240 1 1/50 1050 420 950 42 18 8 LUH-05-21-34
3.75/5 208/240 1-32 12.6 240 1 1/50 1050 420 950 42 18 8 LUH-05-23-34
5 277 1-1 18.3 277 1 1/50 1050 420 950 42 18 8 LUH-05-71-35
5 480 1-3 6.3 480 1 1/50 1050 420 950 42 18 8 LUH-05-43-32
7.5 208 1-12 36.5 208 1 1/10 1550 670 850 40 20 8 LUH-07-81-34
7.5 208 1-3 21.3 208 1 1/10 1550 670 850 40 20 8 LUH-07-83-34
5.6/7.5 208/240 1-12 31.71 240 1 1/10 1550 670 850 40 20 8 LUH-07-21-34
7.5 277 1-3 27.7 277 1 1/10 1550 670 850 40 20 8 LUH-07-71-35
7.5 480 1-3 9.9 480 3 1/10 1550 670 850 40 20 8 LUH-07-43-32
9.7 208 1-12 47.1 208 1 1/10 1550 750 950 47 27 9 LUH-10-81-34
9.7 208 1-3 27.4 208 1 1/10 1550 750 950 47 27 9 LUH-10-83-34
7.5/10 208/240 1-12 42.11 240 1 1/10 1550 750 950 47 27 9 LUH-10-21-34
7.5/10 208/240 1-3 24.51 240 1 1/10 1550 750 950 47 27 9 LUH-10-23-34
10 480 1-3 12.9 480 3 1/10 1550 750 950 47 27 9 LUH-10-43-32
12.5 208 1-3 35.2 208 1 1/10 1550 750 950 55 27 9 LUH-12-83-34
9.3/12.5 208/240 1-3 30.6 240 1 1/10 1550 750 950 55 27 9 LUH-12-23-34
12.5 480 1-3 15.9 480 3 1/10 1550 750 950 55 27 9 LUH-12-43-32
15 208 1-3 42.1 208 1 1/10 1550 750 950 61 27 10 LUH-15-83-34
11.25/15 208/240 1-3 36.61 240 1 1/10 1550 750 950 61 27 10 LUH-15-23-34
15 480 1-3 19 480 3 1/10 1550 750 950 61 27 10 LUH-15-43-32
14.5/19.4 208/240 1-3 48.01 240 3 1/10 1550 1240 1160 53 31 11 LUH-20-23-34
20 480 1-3 25 480 3 1/10 1550 1240 1160 53 31 11 LUH-20-43-32
25 480 1-3 31 480 3 1/10 1550 1350 1260 60 31 12 LUH-25-43-32
22.5/30 208/240 2-3 74.01 240 3 1/3 1725 1555 1450 64 46 13 LUH-30-23-34
30 480 2-3 37.1 480 3 1/3 1725 1555 1450 64 46 13 LUH-30-43-32
26.25/35 208/240 2-3 86.01 240 3 1/3 1725 1555 1450 71 45 14 LUH-35-23-34
35 480 2-3 43.1 480 3 1/3 1725 1555 1450 71 45 14 LUH-35-43-32
28.5/38 208/240 2-3 93.3 240 3 1/3 1725 1555 1450 84 44 15 LUH-40-23-34
45 480 2-3 55.1 480 3 1/3 1725 1555 1450 94 42 17 LUH-45-43-32
† All dollar amounts on this site are shown in Singapore currency.
Back to top