FEATURES Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a selected mica strip
and enclosed in a die-formed aluminum coated steel sheath. Long-Term Durability is assured by non-hygroscopic mica insulation. Uniform Fit to ± 1/16" because of low expansion stainless steel clamping band, which assures maximum
heat distribution. Easy to Apply due to two-piece construction. Each heater is rated 240V. Connect in series for 480V;
parallel for 240V. Heavy Duty Stainless Steel Post Terminals complete with hardware, are designed to prevent excess
torsion during tightening of connections. Standard #10-32 threads. Reliable Performance and Quick Temperature Response