Omegalux® MBH series mica insulated band heaters are available in one or two piece construction and a variety of diameters and widths. One piece band heaters are manufactured with inside diameters from 1 to 31/2 inches. Two piece band heaters are available in diameters from 4 to 111/2 inches. Electrical connections are made through post terminals or insulated and stainless steel overbraided leads.
Each half of the two piece band heaters are rated 120 Volts, and are wired in parallel for 120 Volt operation, or in series for 240 Volt operation.
Available options include different dimensions and terminals, special wattage or voltage ratings, flexible conduit and holes or cutouts. Two, or more sections can be manufactured to fit larger diameters. Contact Engineering for more information.
When heating objects to higher temperatures, lower Watt density heaters should be used to prevent overheating and shortened heater life. Watt density is the total wattage of the heater divided by the heated surface area of the heater. Use the table above to select the maximum recommended Watt density for the application. Lower Watt densities can be achieved by operating 240 Volt heaters on 120 Volts. When operating 240 Volt heaters on 120 Volts, the wattage and Watt density are derated by a factor of 4.
For example, model number MBH-1715300A/240 is a 1.75 inch I.D. one piece band heater, rated for 300 Watts and 36 Watts per square inch at 240 Volts. When operating this same heater on 120 Volts, the wattage and Watt density are reduced to 75 Watts and 9 Watts per square inch.
**Note: Two piece band heaters can be operated on either 120 or 240 Vac. Each half is rated for 120 V and is wired in parallel for 120 V and in series for 240 V operation
† All dollar amounts on this site are shown in Singapore currency.
Part Number Builder
Option Descriptions
(1)
ID
Select 10 for 1 in. 12 for 1.25 in. 15 for 1.5 in. 17 for 1.75 in. 20 for 2.0 in. 25 for 2.5 in. 30 for 3 in. 35 for 3.5 in. 40 for 4 in. 45 for 4.5 in. 50 for 5 in. 55 for 5.5 in. 60 for 6 in. 65 for 6.5 in. 70 for 7 in. 80 for 8 in. 90 for 9 in. 100 for 10 in. 110 for 11 in. 115 for 11.5 in.
(2)
Width
Select 10 for 1 in. 15 for 1.5 in. 20 for 2 in. 25 for 2.5 in. 30 for 3 in.
(3)
Watts
Select 85 for 85 W 100 for 100 W 130 for 130 W 150 for 150 W 175 for 175 W 180 for 180 W 200 for 200 W 275 for 275 W 300 for 300 W 375 for 375 W 400 for 400 W 450 for 450 W 500 for 500 W 550 for 550 W 600 for 600 W 650 for 650 W 750 for 750 W 800 for 800 W 900 for 900 W 1000 for 1000 W 1100 for 1100 W 1200 for 1200 W 1400 for 1400 W 1650 for 1650 W
(4)
Terminal Style
Select A for style A B for style B T for style T
(5)
Voltage
Select Nothing(leave field blank) /120 for 120 V /240 for 240 V
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.