More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Magnetic Contactors for High Power Temperature Control

MC1, MC2 & MC3 Series   
1 year warranty
 
Magnetic Contactors
MC1, MC2 & MC3 Series:Magnetic Contactors for High Power Temperature Control
Click for larger image.
   
Mercury Free Relay
Long Life-Over 500,000 Operations
30 to 75 Amps
Ideal Heavy Duty Construction for Temperature Control Applications
Easy Mounting
600 Vac Control Contacts

View related products - Solid State and Mechanical Relays

Click to scroll below to order See Specs PDF Manuals

Mechanical Contactors for Temperature Control
Mechanical Contactors are designed to be used independently with 120 and 240 Vac control signals or with any of the temperature controllers.
Special purpose contactors provide the process industry with exceptionally reliable control for heating and cooling applications. Long electromechanical life is assured by extra electrical capacity and short stroke magnet design. Silver-cadmium oxide contacts have superior weld resistant characteristics, high conductivity and high resistance to arc erosion. The specially designed contact spacing gives arc over protection up to 600 Vac.
Installation is simplified because terminal and mounting screws are accessible from the same direction. Contactors are designed to be mounted vertically either exposed, in existing equipment, or individually, using NEMA-1 enclosures (Model No. EN-MC2).

Mounting Holes: Keyhole slots and regular holes are embossed to facilitate mounting on uneven wall surfaces
Knockouts: NEMA 1 enclosures have ample knockouts for wiring
General: Enclosures are drawn steel with a baked gray acrylic lifetime finish


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the MC2-2-40-120  MC2-2-40-120    Consult sales   Temperature Control Magnetic contactors with 2 poles, 40 Amps, 120 coil voltage  
Click to expand/minimize a list of what others bought with the MC2-2-40-240  MC2-2-40-240    Consult sales   Magnetic contactors with 2 poles, 40 Amps, 240 coil voltage  
    MC2-3-40-240    Consult sales   Temperature Control Magnetic contactors with 3 poles, 40 Amps, 240 coil voltage  
    MC2-3-50-240    Consult sales   Temperature Control Magnetic contactors with 3 poles, 50 Amps, 240 coil voltage  
    MC3-3-75-240    Consult sales   Temperature Control Magnetic contactors with 3 poles, 75 Amps, 240 coil voltage  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Magnetic Contactors for High Power Temperature Control. Control Resistance Heaters up to 75 Amps. Models: MC1-2-30-(*), MC2-2-40-(*), MC2-3-40-(*), MC2-3-50-240, MC3-3-75-240, emergency stop switch emergency stop switches phone call dialer voice sensors

   Back to topBack to top