More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Analog Melting Point Apparatus

MPS11 Series   
3 year warranty CE
 
Melting Point Apparatus
MPS11 Series:Analog Melting Point Apparatus
Click for larger image.
   
Easy to Operate—Ideal for Educational Use
Supplied with Safe Spirit Filled Thermometer
Economical Price

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals

The MPS11 has been designed with both safety and ease of operation in mind, making it ideal for use in education. Supplied with a safe, spirit filled mercury free thermometer, the low toxic blue spirit will not pose a health hazard in the event of a breakage. Easy to follow instructions are printed directly on to the apparatus and are available in most European languages. With a manually adjustable heating rate, the MPS11 will rapidly heat samples up to 20°C (68°F) per minute to the melt temperature and up to the maximum temperature of 250°C (482°F). Accurate readings to within 1°C (34°F) of the melt temperature can be achieved by using a slower heating rate of between 1 and 10°C (50°F) per minute. Up to 3 samples can be viewed and tested at any one time. Samples are illuminated by a bright white LED and viewed via a magnifying lens. The magnifying lens can be detached for cleaning using the simple to follow instructions printed on to the instrument.
Melting Point Tubes
Made from soda glass, these tubes are easy to seal in a Bunsen flame and cleanly break in two. Supplied in a robust tube holder, pack of 100 tubes. Tube overall length is 100 mm Tube diameter = 1.9 mm (0.07"), inner diameter = 1.3 mm (0.05") and wall thickness = 0.3 mm (0.01")

Specifications
Number of Samples: Up to 3
Temperature Range: 50 to 250°C (122 to 482°F)
Heating Rate: 1 to 10°C (34 to 50°F) per minute
Dimensions: 370 W x 140 D x 110 mm H (15 x 5.5 x 4.3")
Weight: 1.7 kg (3.7 lb)
Electrical Supply: 120/240V, 50/60 Hz, 50 W
IP Rating: 40


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MPS11-120 10 weeks   2,210.00    Melting point tester, with thermometer and pack of 100 melting point tubes, open both ends, 120V,NIST Certificate, Power Cord  
 MPS11-240 10 weeks   2,175.00    Melting point apparatus, with thermometer and pack of 100 melting point tubes, open both ends, 240V, NIST Certificate, UK & European Power Cords  
 MPS11-240 10 weeks   2,175.00    Melting point apparatus, with thermometer and pack of 100 melting point tubes, open both ends, 240V  
 MPS11-SFT 10 weeks   150.00    Spare thermometer, spirit filled, 0 to 250°C (32 TO 482°F)  
 MPS11-PLUG 10 weeks   97.00    Cooling plug (brass) for rapidly reducing heating block temperature after use  
 MPS10-TUBES 2 weeks   73.00    Glass melting point tubes, closed at one end, pack of 100  
 MPS40-TUBESSEALED 10 weeks   107.00    Glass melting point tubes, closed at both ends, pack of 100  
 MPS11-TUBESOPEN 10 weeks   61.00    Spare glass melting point tubes, open at both ends, pack of 100  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) MPS11-120  Melting point apparatus, with thermometer and pack of 100 melting point tubes, open both ends, 120V,NIST Certificate, Power Cord, $2,210.00

   
Keywords:Analog Melting Point Apparatus, calibration labs, calibraion laboratories

   Back to topBack to top