More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Melting Point Tester

MPS30 Series   
3 year warranty CE
 
Melting Point Tester
MPS30 Series:Melting Point Tester
Click for larger image.
   
Maximum Temperature 400°C (752°F)
Head Up Display
Integrated Cooling 350 to 50°C (662 to 122°F) in 12 Minutes
Large Easy-to-Read User Friendly Interface

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF Manuals

The MPS30 can take 3 samples simultaneously within the optimized heating block with a maximum temperature of 400°C (752ºF). A plateau facility is included with variable ramp rate between 0.5 and 10°C (1 to 18°F) in 0.1°C (0.2°F) increments. The tubes are illuminated with bright white LED’s to give the clearest view of the samples during the melt. The block has been designed for easy access for cleaning, the front of the head is fully removable to allow full access to the micro furnace. The MPS30 has a large clear back lit alphanumeric LCD display, running the menu system which clearly guides you through the melting process with comprehensive directions. It is possible to record up to 8 events in memory for each of the three sample tubes. The MPS30 features the head up display, this unique feature displays a floating image of the block temperature, visible through the eyepiece, in front of the tubes. The head up display eliminates the need for the user to keep switching their gaze between the tubes and the temperature display. To allow the most comfortable viewing angle the MPS30 features a 2-stage head adjustment. The head can then be stored safely back within the body of the unit for storage. The design of the unit has lots of other useful features such as slots for storing pre-prepared samples and a storage draw to hold a container of capillary tubes. An accessory printer is available separately to produce a written record of the melt, and all units are supplied with a NIST calibration certificate showing individual serial numbers for traceability.

Specifications
Number of Samples: 3
Temperature Range: Ambient to 400°C (752°F)
Temperature Resolution: 0.1°C
Temperature Accuracy: ±0.5°C @ 50°C (±0.9°F @ 122°F); ±1°C @ 100°C (±1.8°F @ 212°F); ±2.5°C @ 360°C (±4.5°F @ 680°F)
Display: 40 x 4 LCD
Ramp Rates: 0.5 to 10°C (1 to 18°F) in 0.1°C (0.2°F) increments
Temperature Sensor: Pt1000 platinum resistance
Memory: 8 results per tube
Date/Time Display: Yes
Cool Down Time: 350 to 50°C (662 to 122°F), 12 mins
Heat Up Time: 50 to 350°C (122 to 662°F), 6 mins
Electrical Supply: 120/230V, 50 to 60 Hz
Language Variants: English, German, French, Italian
Temperature Units: °C
Dimensions: 325 W x 200 D x 170 mm H (12.8 x 7.9 x 6.7")
Net Weight: 3.6 kg (127 oz)
IP Rating: 30


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MPS30 16 weeks   4,470.00    Melting point apparatus with pack of 100 melting point tubes, sealed at one end  
 MPS10-TUBES 2 weeks   73.00    Spare glass melting point tubes, sealed at one end, pack of 100  
 MPS30-PRINTER 10 weeks   1,705.00    Printer with power supply  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 100 melting point tubes, NIST calibration certificate, UK, European and USA power cords, and operator’s manual.
 Ordering Example: (1) MPS30 Melting point apparatus with pack of 100 melting point tubes, sealed at one end, $4,470.00

   
Keywords:Advanced Melting Point Apparatus, melting point tester, calibration labs, calibraion laboratories

   Back to topBack to top