More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Miniature Portable Wireless Thermocouple Connector and Data Logger

MWTC-D Series   
1 year warranty
 
Wireless Thermocouple Data Logger with Connector
MWTC-D Series:Miniature Portable Wireless Thermocouple Connector and Data Logger
Click for larger image.
   
Records Over 65,000 Temperature Data Points
Portable Size and Easy to Use
Available in J, K, T, E, R, S, B, C, and N Thermocouple Calibrations
Built-In Cold Junction Compensation and Linearization
Wirelessly Transmits Process and Ambient temperatures, and Battery Information
Built-in USB Connector for Unit Configuration and Data Download
MWTC-REC Supports Up to 48 MWTC Connectors
Free Application Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The new MWTC Smart Wireless Connector Series features a compact, battery powered thermocouple connector that can transmit and/or record temperature data back to a mating receiver up to 90m (300') away. During the initial set-up, the connector can be set to transmit, transmit and record, or record only at a pre-set time interval. The recording can begin either at power up, or at a pre-set time and date. Multiple wireless connectors (up to 48 channels) can transmit to one MWTC-REC receiver. Stored data can be easily downloaded to a PC via direct USB connection. The user can record either 65,400 process temperature data points, or 32,700 process and ambient temperature data ppoints.

SPECIFICATIONS
Thermocouple Types: (Factory Set) J, K, T, E, R, S, B, C, N
Thermocouple Measurement Range:
    J: -100 to 760°C (-148 to 1400°F)
    K: -100 to 1260°C (-148 to 2300°F)
    T: -200 to 400°C (-328 to 752°F)
    E: -200 to 1000°C (-328 to 1832°F)
    R: 260 to 1760°C (500 to 3200°F)
    S: 260 to 1760°C (500 to 3200°F)
    B: 870 to 1820°C (1598 to 3308°F)
    C: 0 to 2315°C (32 to 4200°F)
    N: -100 to 1260°C (-148 to 2300°F)
Measurement Accuracy (Greater of):
    J, K: ±0.5% of rdg or ±1.0°C (1.8°F)
    T, E, N: ±0.5% of rdg or ±2.0°C (3.6°F)
    R, S, B, C: ±0.5% of full scale
Measurement Resolution: 1°C/1°F
Cold Junction Compensation: -10 to 70°C (14 to 158°F)
Thermocouple Connection: Patented universal female accepts both standard male (OSTW Series) or miniature male (SMPW Series) mating connector
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included)
Logging Start: At Power-up or Pre-set Time and Date
Recorded Memory: 65,400 Process Temperature readings or 32,700 Process and Ambient Temperature readings
Logging/Transmit Sample Rate: Programmable from 1 sample/2 minutes to 1 sample/2 seconds
Radio Frequency: ISM 915 MHz
RF Output Power: 7 dBm (5 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 90 m (300 ft)
    Indoor/Urban: Up to 39 m (130 ft)
Software: TC Central (Windows® XP, Vista, or 7 operating system compatible)
Battery: One 1.5 V lithium, 1200 mAh capacity (AAA) (included), also works with 1.5V alkaline and 3.6V lithium
Battery Life (Typical): 7.2 months at 1 sample/minute reading rate @25°C (77°F)
Data Transmitted to Receiver: Thermocouple, connector ambient temperature, and battery voltage reading
Dimensions: 82.5 L x 25.4 W x 15.2 mm H (3.25 x 1 x 0.6 in)
Enclosure: Plastic (Nylon)
Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada (915 MHz models).


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Wireless Connectors, 915 MHz (for USA/Canada only)
Click to expand/minimize a list of what others bought with the MWTC-D-K-915  MWTC-D-K-915 8 weeks   495.00    Wireless data logging thermocouple connector, type K  
Click to expand/minimize a list of what others bought with the MWTC-D-J-915  MWTC-D-J-915 8 weeks   495.00    Wireless data logging thermocouple connector, type J  
Click to expand/minimize a list of what others bought with the MWTC-D-T-915  MWTC-D-T-915 8 weeks   495.00    Wireless data logging thermocouple connector, type J  
    MWTC-D-E-915 8 weeks   495.00    Wireless data logging thermocouple connector, type E  
 Wireless Receivers, 915 MHz (for USA/Canada only)
Click to expand/minimize a list of what others bought with the MWTC-REC1-915  MWTC-REC1-915 8 weeks   495.00    48-channel Compact Wireless Receiver for MWTC Wireless Connectors, 1.8 m (6 ft) cable  
Click to expand/minimize a list of what others bought with the MWTC-REC5-915  MWTC-REC5-915    Consult sales   48-channel Miniature Wireless Receiver for MWTC-D Wireless Connectors/Data Loggers with direct attachment  
Click to expand/minimize a list of what others bought with the MWTC-REC6-V1-915  MWTC-REC6-V1-915    Consult sales   1-channel Miniature Wireless Receiver for MWTC Wireless Connectors with 0-5 V output  
Click to expand/minimize a list of what others bought with the MWTC-REC6-V2-915  MWTC-REC6-V2-915    Consult sales   1-channel Miniature Wireless Receiver for MWTC Wireless Connectors with 0-10 V output  
 Accessories
Click to expand/minimize a list of what others bought with the MWTC-NEMA-18  MWTC-NEMA-18 2 weeks   181.00    NEMA4X (IP65) enclosure for MWTC wireless connector, 1/8' dia. probe  
    MWTC-NEMA-316 4 weeks   181.00    NEMA4X (IP65) enclosure for MWTC wireless connector, 3/16' dia. probe  
Click to expand/minimize a list of what others bought with the MWTC-NEMA-14  MWTC-NEMA-14 2 weeks   181.00    NEMA4X (IP65) enclosure for MWTC wireless connector, 1/4' dia. probe  
    MWTC-D-CABLE 4 weeks   15.50    Spare USB cable for MWTC-D Series wireless thermocouple data logging connectors  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit comes complete with 1 m (40 in) thermocouple sensor (J, K, T, E Models only. Other types need to order separately), USB cable, mounting bracket, and one "AAA" size 1.5V Lithium battery. Wireless receiver comes with operator's manual and software can be download from the page link on the top.
 Ordering Example: (1) MWTC-D-K-915 Miniature wireless connector/data logger for type K thermocouples, 915 MHz frequency for use in USA/Canada., $495.00

 Related Links - Related Products
 Related Products
MWTC Series MWTC Series:
 - Discontinued Miniature Wireless Thermocouple Connectors
   
Keywords:data logger, thermocouple data logger, miniature, connector, wireless, temperature

   Back to topBack to top