Special connection heads are available for sanitary and other
custom applications. Select from Aluminum, White polypropylene
or 316 SS, these heads are available with or without a ceramic
terminal block. Terminal blocks feature either two or four terminals
for fast connections.
Please refer to the specification sheet above for photographs of
the individual head types.
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) NB9W-4 white polypropylene protection head with 4-terminal block, $78.00