|
|
|
|
Long life Nickel-Chrome 60 Resistance Heating Wire
|
Click for larger image. |
|
|
|
|
|
|
Nickel-Chrome 60 is the world’s standard of comparison in the electrical trade for metallic resistance wire. It is an alloy of 60% nickel and 16% chromium, and is the accepted material for heating devices operating up to 1000°C (1850°F). This encompasses most pluggable power cord domestic heating appliances and those heating units of medium temperatures which do not require the unsurpassed quality of NI/CR-80/20, the 80-20 alloy.
In addition to being commonly used in electrical heating, Nickel-Chrome 60 is used extensively in industrial applications for rheostats and resistance units. It makes for compact units capable of withstanding severe overloads and short circuits without damage or circuit impairment.
The excellent corrosion resistance of Nickel-Chrome 60 makes it very useful for purposes other than electrical heating. Acid dipping baskets, cyanide hardening and pickling containers, filter cloth, wire mesh, bolts and nuts are a few representative uses.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models. For complete product specifications see the Related Links section at the bottom of this page.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: This wire is not intended for use in making thermocouple elements.
Ordering Example: (1) NI60-040-200 200' spool of 18 gage bare 60% nickel/16% chromium alloy heating wire, $176.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Gage Type
|
|
Select 040 for 18 gage bare wire 032 for 20 gage bare wire 025 for 22 gage bare wire 020 for 24 gage bare wire 015 for 26 gage bare wire 012 for 28 gage bare wire 010 for 30 gage bare wire
(2)
|
Length
|
|
Select 50 for 50 feet 200 for 200 feet
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|